CN grey - white, sterile, 0,45 µm HF

Microsart® e.motion membrane filters for colony counting, particle testing and microscopy. The membrane filters, specifically designed for use in the Microsart® e.motion dispenser, are individually sterile-sealed in a format packaged on a pleated band, without protective paper. The special pleating of the band of membrane filters ensures that they are perfectly flat when dispensed. The membrane filters can also be used with Sartorius nutrient pad sets.

Price (USD):
$1,040.00
Item No.: 
130H6--50----ACR
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Microsart® e.motion Membrane Filters

Applications

  • Application Area
    Bioburden/Microbial enumeration

Dimensions

  • Filter Diameter
    ⌀ 50 mm

General Specifications

  • Culture Media
    N/A
  • Membrane Color | Grid Color
    grey | white

Materials of Construction

  • Filter Material
    Cellulose Nitrate (CN)

Physicochemical Information

  • Pore Size
    0.45 µm HF

Product Information

  • Brand
    Microsart® e.motion
  • Pack Size
    1000
  • Type
    Consumables

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.