Entris® II Advanced Line Analytical Balances with Internal Adjustment, 0.1 mg
The Entris® II Essential Line Precision Balance offers best-in-class performance, precision, and user optimization during routine weighing tasks. The Entris® II Essential Line Precision Balance’s unique and advanced isoCAL internal calibration and adjustment feature accounts for environmental or temporal changes that can impact the accuracy of your weighing results, making it the device to trust for rock-solid result reliability.
Top Features of Entris® II
- LED touch technology for intuitive navigation and use
- Powerful and precise monolithic weigh cell technology exclusively available with Sartorius balances
- Automatic calibration and adjustment documentation with isoCAL
- 12 integrated applications expand usability and application potential
- Modern connectivity options for simple data transfer and analysis
Popular Applications for Entris® II
- Routine weighing tasks during research, production, processing, and more
- High measurement precision and accuracy during routine weighing tasks in laboratories, research centers, production and processing facilities and more
- Item No.:
- BCA224I-1S
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Exceptional Build Quality and Performance
The Entris® II Essential Line Precision Balance is made from high-quality materials and designed to optimize your routine weighing tasks. Sartorius’ unique harnessing of monolithic weighing cell technology provides the utmost precision while next-generation weighing sensors generate the fastest stabilization times in the Entris® II’s class. The specially coated glass draft shield minimizes the impact of electrostatically charged samples on your weighing results. It supports the one-click ambient effect adaptation system, which negates the effects of dirt, vibrations or temperature changes on your results.
The hybrid touchscreen user interface balances convenient, intuitive use with long-lasting durability and provides access to 13 specialized built-in applications optimized for use with the Entris® II Essential Line Precision Balance.
The advanced Sartorius Plug & Play feature automatically detects Sartorius printers and displays, allowing users to rapidly and securely transfer weighing data. In contrast, the Direct-to-PC feature will enable users to directly share data sets into Microsoft Excel or Word documents for unmatched efficiency and user convenience. Other connection options include USB-C ports for future-proof connectivity alongside an industry-standard RS232 9-pin interface for the utmost versatility and backward compatibility. Controlled User Management access prevents unintentional settings changes that could skew the precision of weighing results.
Brochure
Datasheet
User Manual
Applications
-
Application Programs
-
Animal weighing
-
Calculation | Free factor
-
Counting
-
Density determination
-
Percentage weighing
-
Components | Totalizing
-
Weighing
-
Dosing
-
Mixing | Net total
-
Statistics
-
Peakhold
-
Checkweighing
-
Mass unit conversion
-
Underfloor weighing
- Pipette smart test
-
Animal weighing
Compliance Information
-
Legal VerificationNon-verified
Connections (Data)
-
Data Interface
-
RS232
-
USB C
- USB-C (Host)
-
RS232
Dimensions
-
Dimensions WxDxH219 × 317 × 345 mm
-
Weighing Chamber Height240 mm
-
Weighing Pan Dimensions⌀ 90 mm
Features
-
AdjustmentInternal automatic (isoCAL)
-
Anti-Theft Locking DeviceKensington Lock, lockdown capability for cable or chain
-
DisplayGraphic display with touch technology
-
Languages
-
English
-
German
-
French
-
Italian
-
Spanish
-
Portuguese
-
Russian
-
Polish
-
Chinese
-
Japanese
-
Korean
-
Turkish
- Hungarian
-
English
-
LevelingReal-Time Level Support
-
Repeatability0.1 mg
-
Scale Interval0.1 mg
-
Typical Stabilization Time≤1.5 s
-
Underfloor WeighingYes
General Specifications
-
Draft ShieldManual
-
External Calibration Weight200 g | E2
-
Linearity0.2 mg
-
Minimal Sample Weight according to USP and PhEur (optimal)N/A
-
Sensitivity Drift between +10 °C and +30 °C±1.0 ppm/K
-
Weighing UnitsGram, kilogram, carat, pound, ounce, troy ounce, Hong Kong tael, Singapore tael, Taiwan tael, grain, pennyweights, milligram, parts per pound, China tael, mommes, Austrian carat, tola, baht, mesghal and Newton
Operating Conditions
-
Maximum Weighing Capacity220 g
-
Operating Conditions - Temperature+10 – +30 °C
Power Requirements
-
Power Requirements100 – 240 VAC, ±10%, 50 – 60 Hz, 0.2 A
-
Power Requirements (Secondary)15 VDC, ±5%, 0.53 A
Product Information
-
Balance TypeAnalytical balance
-
BrandEntris® II
-
Packaging400 × 525 × 495 mm
-
Product LineEntris® II Advanced Line
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.