Filter Boards/ Grade SEK 770 / 155 x 250 mm Sheets

These filter boards are made of cotton linters and refined pulp with a high α-cellulose content. They are used for the filtration and absorption of liquids, as well as analytical sample preparation. Each pack contains 100 sheets, and each 155x250 mm sheet is 1 mm thick, weighs 800 g/m2 and has a water capacity of 400%.

Price (USD):
$77.90
Item No.: 
FT-2-419-155250N
Availability: 
Pieces
100

*Custom/bulk order quotes are provided within 24 hours of request.

  • Made from cotton linters and refined pulp with > 95% alpha-cellulose content
  • Weight of 800 g/m2
  • Thickness of 1 mm
  • Water capacity of 400 %
  • 155 mm x 250 mm sheets
  • 100 sheets per pack

Applications

  • Application Area
    Analytical sample preparation

Dimensions

  • Dimensions
    155 × 250 mm
  • Filter Diameter
    N/A

General Specifications

  • Air Resistance
    n.a.
  • Filter Format
    Sheets
  • Filter Paper/Membrane Color
    White
  • Grade
    SEK 770
  • Thickness
    1 mm

Materials of Construction

  • Filter Material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)
  • Membrane Material
    N/A

Physicochemical Information

  • Bursting Strength
    n.a.
  • Pore Size
    N/A
  • Retention Rate
    N/A
  • Wet Bursting Strength
    n.a.

Product Information

  • Filter Type
    Paper Boards
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    700 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´