Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. Please note that during this time the eShop will be available with limited functionality only. Please cover your demands for this period before April 29th.

Filter Paper Boards Grade C 350L, Pack of 100

These filter boards are made from 100% cotton linters with more than 98% alpha-cellulose. Each 100 mm x 100 mm sheet is 0.75 mm thick, and weighs 360 g/m2. These white sheets are perfect for analytical sample preparation, with an air resistance of 30 mbar and wet bursting strength of more than 200 kPa. Pack of 100.

Dimensions
Price (USD):
$55.70
Item No.: 
FT-2-340-100100
Availability: 
*Custom/bulk order quotes are provided within 24 hours of request.
  • Made from cotton linters and refined pulp with 95% alpha-cellulose content
  • Weight of 360 g/m2
  • Thickness of 0.75 mm
  • Wet bursting strength of ≥ 200 kPa
  • Air resistance of 30 mbar
  • 100 mm x 100 mm square sheets
  • 100 sheets per pack

Applications

  • Application Area
    Analytical sample preparation

Dimensions

  • Dimensions
    100 x 100 mm

General Specifications

  • Air Resistance
    30 mbar
  • Capillary Rise / 10 Minutes
    80 mm
  • Filter Format
    Sheets
  • Filter Paper/Membrane Color
    White
  • Grade
    C 350L
  • Thickness
    0.75 mm

Materials of Construction

  • Filter Material
    100 % Cotton Linters (> 98 % alpha-cellulose)

Physicochemical Information

  • Bursting Strength
    n.a.
  • Wet Bursting Strength
    ≥ 200 kPa

Product Information

  • Filter Type
    Paper Boards
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    360 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´