Flexible PVC tubing (25 x 3 mm), 2 m
Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.
- Price (USD):
- $125.00
- Item No.:
- 17085
- Availability:
- pcs
Choose your Microbiology Accessories
Flexible PVC tubing (25 x 3 mm), 2 m
Flexible PVC hose with reinforced ends (2m)
Compliance Information
-
Animal ComponentsNo
-
CSA CompliantNo
-
Electrical / Battery itemNo
Dimensions
-
Diameter⌀ 25 mm
-
Length2 m
General Specifications
-
Thickness3 mm
Materials of Construction
-
Materials of ConstructionPVC
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.