GERMINATION TEST PAPER / GRADE 191, BLUE

These paper grades satisfy the requirements for the determination of germination capability according to ISTA (International Seed Testing Association) and is ideal for ensuring optimal moisture content for the most diverse types of seeds and germination forms.

The pH ranges between 6.0 and 7.5, it is wet-strengthened and the special structure prevents fine seed roots from growing through the paper. The colored papers are produced with dyes that do not influence the growth of roots. These papers are mainly used to count more easily very fine and white roots.

Price (USD):
$208.00
Item No.: 
FT-2-379-140200
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

These paper grades satisfy the requirements for the determination of germination capability according to ISTA (International Seed Testing Association) and is ideal for ensuring optimal moisture content for the most diverse types of seeds and germination forms.

The pH ranges between 6.0 and 7.5, it is wet-strengthened and the special structure prevents fine seed roots from growing through the paper. The colored papers are produced with dyes that do not influence the growth of roots. These papers are mainly used to count more easily very fine and white roots.

Applications

  • Application Area
    Analytical sample preparation

Dimensions

  • Dimensions
    140 x 200 mm
  • Double Pleats / Depth
    n.a.
  • Filter Diameter
    N/A

General Specifications

  • Filter Format
    Sheets
  • Filter Paper/Membrane Color
    Blue
  • Filtration Time
    n.a.
  • Grade
    191
  • Specifications
    Smooth, blue paper
  • Thickness
    1.35 mm

Materials of Construction

  • Filter Material
    Regenerated Cellulose (RC)
  • Membrane Material
    N/A

Physicochemical Information

  • Pore Size
    N/A
  • Retention Rate
    N/A
  • Thermal Stability
    180 °C
  • Wet Bursting Strength
    ≥ 50 kPa

Product Information

  • Filter Type
    Germination Test Papers
  • Pack Size
    50
  • Packaging
    Non-sterile

Weight

  • Basis Weight
    700 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.