Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

Glass Microfiber Filters / Grade 13440

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. They are also used as prefilter.

Price (USD)
$385.00
Item No.: 
13440--44------Q
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Pieces
500
*Custom/bulk order quotes are provided within 24 hours of request.
Glass Microfiber Filters / Grade 13440
Glass Microfiber Filters / Grade 13440

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. They are also used as prefilter.

Price (USD):
$385.00
Item No.:
13440--44------Q
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
500

Overview

Specifications

Main applications:

  • Prefiltration of relative clean solutions such as tissue culture media.
  • Analysis of suspended solids in wastewater according to EN 872

Applications

  • Application
    • Prefiltration
    • Clarification
  • Application Area
    • Analytical sample preparation
    • Particle analysis

Dimensions

  • Dimensions
    N/A
  • Filter Diameter
    ⌀ 44 mm

General Specifications

  • Filter Format
    Discs
  • Filter Paper/Membrane Color
    White
  • Filtration Time
    120 mL/min
  • Grade
    13440
  • Membrane Color | Grid Color
    white (w/o grid)
  • Thickness
    0.44 mm

Materials of Construction

  • Filter Material
    Glass Microfibers, binder-free
  • Membrane Material
    N/A

Physicochemical Information

  • Pore Size
    N/A
  • Retention Rate
    0.7 µm
  • Thermal Stability
    500 °C
  • Wettability
    Hydrophilic

Product Information

  • Filter Type
    Glass Microfiber Filters without Binder
  • Pack Size
    500
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    88 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.