Glass Microfiber Filters / Grade MG 1387/1

The filters, grade MG 1387/1, are mostly used as prefilters.

Price (USD):
$34.20
Item No.: 
FT-3-01125-055
Availability: 
Pieces
50

*Custom/bulk order quotes are provided within 24 hours of request.

The filters, grade MG 1387/1, are mostly used as prefilters.

Applications

  • Application
    • Air/Gas Filtration  
    • Liquid Filtration  
    • Prefiltration  
  • Application Area
    Analytical sample preparation  

Dimensions

  • Dimensions
    N/A  
  • Filter Diameter
    ⌀ 55 mm  

General Specifications

  • Filter Format
    Discs  
  • Filter Paper/Membrane Color
    White  
  • Grade
    MG 1387/1  
  • Membrane Color | Grid Color
    white (w/o grid)  
  • Thickness
    0.37 mm  

Materials of Construction

  • Filter Material
    Glass Microfibers (hydrophilic, with binder)  
  • Membrane Material
    N/A  

Physicochemical Information

  • Penetration DOP 0.3 µm
    < 0.003%  
  • Pore Size
    N/A  
  • Retention Rate
    N/A  
  • Thermal Stability
    220 °C  
  • Wettability
    Hydrophilic  

Product Information

  • Filter Type
    Glass Microfiber Filters with Binder  
  • Pack Size
    50  
  • Packaging
    Non-sterile, bulk packed  

Weight

  • Basis Weight
    90 g/m²  

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.