Glass Microfiber Filters / Grade MGA

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. The filters FT-3-1101-058-5 are also used as prefilters for the Sartolab® RF 50, 50 mL vacuum filtration units.

Price (USD):
$69.40
Item No.: 
FT-3-1101-058-5
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Application Examples:

  • Clarification of buffer & reagent solutions
  • Filtration of algae cells

Applications

  • Application
    • Air/Gas Filtration
    • Liquid Filtration
    • Clarification
  • Application Area
    • Analytical sample preparation
    • Particle analysis

Dimensions

  • Dimensions
    N/A
  • Filter Diameter
    ⌀ 58.5 mm

General Specifications

  • Filter Format
    Discs
  • Filter Paper/Membrane Color
    White
  • Filtration Time
    435 mL/min
  • Grade
    MGA
  • Membrane Color | Grid Color
    white (w/o grid)
  • Thickness
    0.24 mm

Materials of Construction

  • Filter Material
    Glass Microfibers, binder-free
  • Membrane Material
    N/A

Physicochemical Information

  • Penetration DOP 0.3 µm
    < 0.001 %
  • Pore Size
    N/A
  • Retention Rate
    1.6 µm
  • Thermal Stability
    500 °C
  • Wettability
    Hydrophilic

Product Information

  • Filter Type
    Glass Microfiber Filters without Binder
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    56 g/m²
  • Sartolab® RF 50, PES Sterile Vacuum Filtration Units for 50 mL samples, box of 24 pieces

    $238.00

    Sartorius presents the Sartolab® RF 50, PES Vacuum Filtration Units, single-use units designed for the sterile filtration of samples up to 50 mL.

    Top Features of Sartolab® Vacuum Filtration Units

    • Highest flow rates with an asymmetric membrane and large surface area
    • No loss of protein
    • Low dead volume
    • Minimized risk of contamination

    Popular Applications for Sartolab® Vacuum Filtration Units

    • Sterile filtration of buffers and reagents
    • Pharmaceuticals and drug testing
    • Cell culture analysis
    • Clarification of aqueous solutions

  • Sartolab® RF 50, PES Sterile Vacuum Filtration Units for 50 mL samples, box of 24 pieces

    $238.00

    Sartorius presents the Sartolab® RF 50, PES Vacuum Filtration Units, single-use units designed for the sterile filtration of samples up to 50 mL.

    Top Features of Sartolab® Vacuum Filtration Units

    • Highest flow rates with an asymmetric membrane and large surface area
    • No loss of protein
    • Low dead volume
    • Minimized risk of contamination

    Popular Applications for Sartolab® Vacuum Filtration Units

    • Sterile filtration of buffers and reagents
    • Pharmaceuticals and drug testing
    • Cell culture analysis
    • Clarification of aqueous solutions

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.