Glass Microfiber MGF Grade Filter Paper without Binder, Pack of 100

Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. They are also used as prefilter.

Dimensions
Price (USD):
$4,970.00
Item No.: 
FT-2-1105-460570
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Application Examples

  • Clarification of protein solutions

  • Toxicity Characteristic Leaching Procedure (TCLP) Test.

Applications

  • Application
    • Liquid Filtration
    • Clarification
  • Application Area
    • Analytical sample preparation
    • Particle analysis

Dimensions

  • Dimensions
    460 x 570 mm
  • Filter Diameter
    N/A

General Specifications

  • Filter Format
    Sheets
  • Filter Paper/Membrane Color
    White
  • Filtration Time
    135 mL/min
  • Grade
    MGF
  • Membrane Color | Grid Color
    white (w/o grid)
  • Thickness
    0.36 mm

Materials of Construction

  • Filter Material
    Glass Microfibers, binder-free

Physicochemical Information

  • Penetration DOP 0.3 µm
    < 0.001 %
  • Retention Rate
    0.7 µm
  • Thermal Stability
    500 °C
  • Wettability
    Hydrophilic

Product Information

  • Filter Type
    Glass Microfiber Filters without Binder
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    78 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.