Dear customer, on February 21 from 14:00 UTC+1 to 21:00 UTC+1, scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.

Gold & Jewelry Balance, 1 mg Readability, with External Adjustment

Top Features of - Gold & Jewelry Balance with External Adjustment   

  • Hybrid display (LED and touch technology)
  • External calibration feature
  • Overload protection     

Popular Applications for Gold & Jewelry Balance with External Adjustment    

  • Density determination
  • Underfloor weighing feature for bigger samples
  • Mass unit conversion 
Maximum Weighing Capacity
Item No.: 
GL323-2S
*Custom/bulk order quotes are provided within 24 hours of request.
Gold & Jewelry Balance, 1 mg Readability, with External Adjustment
Gold & Jewelry Balance, 1 mg Readability, with External Adjustment

Top Features of - Gold & Jewelry Balance with External Adjustment   

  • Hybrid display (LED and touch technology)
  • External calibration feature
  • Overload protection     

Popular Applications for Gold & Jewelry Balance with External Adjustment    

  • Density determination
  • Underfloor weighing feature for bigger samples
  • Mass unit conversion 
Item No.:
GL323-2S

Overview

Specifications

Sartorius offers you a wide array of gold and carat balances. This selection of analytical and precision weighing instruments includes verified models that meet the metrological requirements for legal-for-trade weight measurements.    

Applications

  • Application
    • Weighing | Dosing
    • Counting
    • Percentage weighing
    • Animal weighing
    • Density determination
    • Underfloor weighing feature for bigger samples
    • Mass unit conversion

Compliance Information

  • Legal Verification
    None

Dimensions

  • Dimensions
    219x317x265 mm
  • Weighing Pan Diameter
    120 mm

Features

  • Adjustment
    External
  • Display
    Intuitive, wear resistant hybrid display, with LED and touch technology
  • Scale Interval
    1 mg

Operating Conditions

  • Maximum Weighing Capacity
    320 g

Product Information

  • Brand
    Sartorius Gold & Carat II Line
  • Product Line
    Sartorius Gold & Carat II Line

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.