- Shop
- OEM & Diagnostic Membranes
- OEM Weigh Cells
- High Resolution - OEM Weigh Cell, WZA16-LC
High Resolution - OEM Weigh Cell, WZA16-LC
Capacity: 10 g
Readability: 1 μg
Preload: 12.5 g
The High Resolution system as well the electronic are designed for high-precision industrial applications.
- Item No.:
- WZA16-LC
High Resolution - OEM Weigh Cell, WZA16-LC
Capacity: 10 g
Readability: 1 μg
Preload: 12.5 g
The High Resolution system as well the electronic are designed for high-precision industrial applications.
Overview
Specifications
Choose your Semi Micro | Micro Weighing Cells
The weigh cell consist of two parts:
- A monolithic weighing system in stainless steel IP44 housing
- Aluminium E-Box with all electronic parts fix to a metal board
- An optional display is available
- Force compensation technology weighing system offers a full range 10g with a readability of 1 µg
- Application related weigh pan design
- Integrated weigh pan overload protection
- Possibility for under floor weighing
- Fast warm-up by separation of weighing system and electronics
- Internal calibration weight for easy checks in automated environments
- USB/RS232C interface for configuration, data transfer and internal calibration
- Optional PC-software with menu setting, weigh data display and internal calibration functions
Features
-
Repeatability≤± 3 µg
-
Scale Interval1 µg
Operating Conditions
-
Maximum Weighing Capacity10 g
-
Preload12.5 g
Product Information
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.