Choose your Reference Line Weights
Individual E2 weights from 1g to 50 kg. Material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, up to 20 g in plastic case, from 50 g in wooden case.
- Packaging of the weights: from 1 g up to 20 g in a plastic case; from 50 g up to 500 g in a wooden case; from 1 kg, additionaly supplied with gloves
Knob weight 10 g, E2
Certificates
-
DAkkS CertificateNo
Classifications
-
Accuracy Class acc. to OIML R111E2
-
DenominationE2
Features
-
Laser MarkingYes
General Specifications
-
Product ShapeKnob weights
-
Surface FinishHigh Gloss Polished
Physicochemical Information
-
Density8,000 kg/m³
-
Hardness160 – 240 HB
-
Magnetism0.01 – 0.5 µT
Product Information
-
Nominal Mass Value10 g
-
Number of Single Weights1
-
Packagingin a lined wooden box
-
Product LineReference Line
Weight
-
Susceptibility0.002 – 0.004
-
Total Weight10 g
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.