MA100 Moisture Analyzer

The moisture meter MA 100 features the highest possible measuring accuracy that a thermogravimetric moisture meter can currently offer. With the accuracy of an analytical balance, the Moisture Meter MA 100 delivers exact results within minutes and excellent reproducibility. On top of this, its extensive functions offer a high level of flexibility to meet frequently changing requirements on the parameters of different types of samples or on the sequence of analysis. The moisture meter MA 100 is ideal for quality control and research and development.

Choose your product

Filter by product attributes

Products (2)

  • Infrared Moisture Analyser with Halogen Heater (115V)
    Item no.
    MA100H-000115V1
    Line Voltage
    115 V
    Heating Source
    Halogen lamp, fast and straight
  • Infrared Moisture Analyser with CQR Heater (115V)
    Item no.
    MA100Q-000115V1
    Line Voltage
    115 V
    Heating Source
    CQR-coiled quartz radiator, for high temperature drying
  • MA100 Moisture Analyzer

    Product Information

    • Brand
      MA100
  • Thermo Transfer and Thermo Direct Printer for GLP Printing

    $1,870.00

    Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

  • Laboratory Printer for Balances with GLP, Statistics

    $1,490.00

    Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions

  • Sartorius Wedge for Windows

    $673.00

    Sartorius Wedge is a software package designed to capture data from Sartorius devices into Windows applications, specifically Microsoft Excel.

    Sartorius Wedge includes two of TALtech’s data capture programs:

    WinWedge and TCPWedge

    WinWedge connects to most serial or USB devices and TCPWedge connects to most networked devices. http://www.taltech.com/sartoriuswedge

  • Self-adhesiv paper+thermotransf.foil 90m

  • Aluminum dishes (package of 80)

  • Temperature adjustment set

    $1,070.00

    Temperature adjustment set

  • Printer paper, YDP02/03/04, 57mmX40m,5ea

  • Printingpaper + thermotransferfoil 90m

  • Glass fiber pads 90mm circles (200/pkg)

  • Glassfiber Filter (80/pkg.)