Manifold Set for Sartoclear® Depth Filters and Sartobind® Membrane Adsorbers

The manifold set contains the inlet and outlet adapter plates for Sartoclear® Depth Filters as well as Sartobind® membrane adsorbers cassettes.

Item No.: 
29Z-S00001
Piece
1

*Custom/bulk order quotes are provided within 72 hours of request.

The design enables an intuitive and fast installation of the filtration set-up. Both plates come with pre-installed, easy to access tubing for venting and draining of the system.

Drain and vent:
1/4” hose barb with pre-installed
1/4” × 3/8” silicone tubing incl. PinchClamp and MPC quick connector
(1/4” female coupling sealing plug)

Applications

  • Application
    • Cell Harvest
    • Polishing
    • Capture

Connections (Physical)

  • Connector Inlet
    1.5" Sanitary
  • Connectors
    1.5" Sanitary

Dimensions

  • Dimensions WxDxH
    387 × 634 × 58 cm

Product Information

  • Pack Size
    1
  • Sartobind® Q Cassette 0.8 L with 4 mm bed height

    Sartobind® Q strong ion exchangers are perfect tools for the polishing of monoclonal antibodies for the removal of viruses, DNA, host cell proteins, leached Protein A, and endotoxins. As size exclusion effects are neglectible, they are suited for purification of viruses such as adeno or lentiviruses displaying one order of magnitude higher dynamic binding capacity.

    The cassette design eliminates the 5 L size limitation for membrane adsorbers and offers simple pod-like modular system up to 100 L membrane volume.

  • Sartobind® Q Cassette 1.6 L with 8 mm bed height

    Sartobind® Q strong ion exchangers are perfect tools for the polishing of monoclonal antibodies for the removal of viruses, DNA, host cell proteins, leached Protein A, and endotoxins. As size exclusion effects are neglectible, they are suited for purification of viruses such as adeno or lentiviruses displaying one order of magnitude higher dynamic binding capacity.

    The cassette design eliminates the 5 L size limitation for membrane adsorbers and offers simple pod-like modular system up to 100 L membrane volume.

  • Sartobind® S Cassette
    Item no.
    98IEXS42E-P

    Sartobind® S membrane adsorber units combine the advantages of convective media and ion exchange chromatography for rapid and easy contaminant removal or capture of virus and virus like particles.

    The cassette design eliminates the 5 L size limitation for membrane adsorbers and offers simple pod-like modular system up to 100 L membrane volume.

  • Sartobind® S Cassette
    Item no.
    98IEXS42D-L

    Sartobind® S membrane adsorber units combine the advantages of convective media and ion exchange chromatography for rapid and easy contaminant removal or capture of virus and virus like particles.

    The cassette design eliminates the 5 L size limitation for membrane adsorbers and offers simple pod-like modular system up to 100 L membrane volume.

  • Sartobind STIC® PA Cassette 0.8 L with 4 mm bed height

    Sartobind STIC® PA (primary amine) anion exchange membrane overcomes reduced binding capacity for host cell protein removal and can be used in high-salt conditions.

    The cassette design eliminates the 5 L size limitation for membrane adsorbers and offers simple pod-like modular system up to 100 L membrane volume.

  • Sartobind Phenyl Cassette 1.6 L with 8 mm bed height

    Sartobind® Phenyl accomplishes polishing and capturing ten times faster than do conventional HIC resins. The membrane shows comparable, high binding capacity, without size exclusion effects, for proteins in a range of 20 mg mAb/mL membrane, as well as excellent resolution and impurity reduction.

  • Sartoclear® Cassette 0.2 m², DL10: 0.8 | 0.1 µm

    Clarification - Manufacturing - High Throughput Depth Filter

    Sartoclear® Cassettes with 0.2 m² filtration area offer a flexible and modular single-use apporach for seamless adaptation of different process volumes.

    Filter media: Cellulose + Diatomaceous Earth

    Effective Filtration Area: 0.2 m²

    Manifold Plate Connectors: 1.5 inch Sanitary Adapter

    Packaging: 1 Piece

  • Sartoclear® Cassette 0.2 m², DL90: 15 | 2.0 µm

    $360.00

    Clarification - Manufacturing - High Throughput Depth Filter

    Sartoclear® Cassettes with 0.2 m² filtration area offer a flexible and modular single-use apporach for seamless adaptation of different process volumes.

    Filter media: Cellulose + Diatomaceous Earth

    Effective Filtration Area: 0.2 m²

    Manifold Plate Connectors: 1.5 inch Sanitary Adapter

    Packaging: 1 Piece

  • Sartoclear® Cassette 0.2 m², DL75: 10 | 2.0 µm

    $360.00

    Clarification - Manufacturing - High Throughput Depth Filter

    Sartoclear® Cassettes with 0.2 m² filtration area offer a flexible and modular single-use apporach for seamless adaptation of different process volumes.

    Filter media: Cellulose + Diatomaceous Earth

    Effective Filtration Area: 0.2 m²

    Manifold Plate Connectors: 1.5 inch Sanitary Adapter

    Packaging: 1 Piece

  • Sartoclear® Cassette 0.2 m², DL20: 0.8 | 0.4 µm

    $360.00

    Clarification - Manufacturing - High Throughput Depth Filter

    Sartoclear® Cassettes with 0.2 m² filtration area offer a flexible and modular single-use apporach for seamless adaptation of different process volumes.

    Filter media: Cellulose + Diatomaceous Earth

    Effective Filtration Area: 0.2 m²

    Manifold Plate Connectors: 1.5 inch Sanitary Adapter

    Packaging: 1 Piece

  • Sartoclear® Cassette 0.2 m², DL60: 8.0 | 0.8 µm

    $360.00

    Clarification - Manufacturing - High Throughput Depth Filter

    Sartoclear® Cassettes with 0.2 m² filtration area offer a flexible and modular single-use apporach for seamless adaptation of different process volumes.

    Filter media: Cellulose + Diatomaceous Earth

    Effective Filtration Area: 0.2 m²

    Manifold Plate Connectors: 1.5 inch Sanitary Adapter

    Packaging: 1 Piece

  • Sartoclear® Cassette 0.4 m², DL60: 8.0 | 0.8 µm

    $471.00

    Clarification - Manufacturing - High Throughput Depth Filter

    Sartoclear® Cassettes with 0.4 m² filtration area offer a flexible and modular single-use apporach for seamless adaptation of different process volumes.

    Filter media: Cellulose + Diatomaceous Earth

    Effective Filtration Area: 0.4 m²

    Manifold Plate Connectors: 1.5 inch Sanitary Adapter

    Packaging: 1 Piece

  • Sartoclear® Cassette 0.8 m², DL60: 8.0 | 0.8 µm

    Clarification - Manufacturing - High Throughput Depth Filter

    Sartoclear® Cassettes with 0.8 m² filtration area offer a flexible and modular single-use apporach for seamless adaptation of different process volumes.

    Filter media: Cellulose + Diatomaceous Earth

    Effective Filtration Area: 0.8 m²

    Manifold Plate Connectors: 1.5 inch Sanitary Adapter

    Packaging: 1 Piece

  • Sartoclear® Cassette 0.8 m², DL10: 0.8 | 0.1 µm

    $700.00

    Clarification - Manufacturing - High Throughput Depth Filter

    Sartoclear® Cassettes with 0.8 m² filtration area offer a flexible and modular single-use apporach for seamless adaptation of different process volumes.

    Filter media: Cellulose + Diatomaceous Earth

    Effective Filtration Area: 0.8 m²

    Manifold Plate Connectors: 1.5 inch Sanitary Adapter

    Packaging: 1 Piece

  • Sartoclear® Cassette 0.4 m², DL75: 10 | 2.0 µm

    $471.00

    Clarification - Manufacturing - High Throughput Depth Filter

    Sartoclear® Cassettes with 0.4 m² filtration area offer a flexible and modular single-use apporach for seamless adaptation of different process volumes.

    Filter media: Cellulose + Diatomaceous Earth

    Effective Filtration Area: 0.4 m²

    Manifold Plate Connectors: 1.5 inch Sanitary Adapter

    Packaging: 1 Piece

  • Sartoclear® Cassette 0.4 m², DL90: 15 | 2.0 µm

    $471.00

    Clarification - Manufacturing - High Throughput Depth Filter

    Sartoclear® Cassettes with 0.4 m² filtration area offer a flexible and modular single-use apporach for seamless adaptation of different process volumes.

    Filter media: Cellulose + Diatomaceous Earth

    Effective Filtration Area: 0.4 m²

    Manifold Plate Connectors: 1.5 inch Sanitary Adapter

    Packaging: 1 Piece

  • Sartoclear® Cassette 0.8 m², DL90: 15 | 2.0 µm

    $700.00

    Clarification - Manufacturing - High Throughput Depth Filter

    Sartoclear® Cassettes with 0.8 m² filtration area offer a flexible and modular single-use apporach for seamless adaptation of different process volumes.

    Filter media: Cellulose + Diatomaceous Earth

    Effective Filtration Area: 0.8 m²

    Manifold Plate Connectors: 1.5 inch Sanitary Adapter

    Packaging: 1 Piece

  • Sartoclear® Cassette 0.8 m², DL20: 0.8 | 0.4 µm

    $700.00

    Clarification - Manufacturing - High Throughput Depth Filter

    Sartoclear® Cassettes with 0.8 m² filtration area offer a flexible and modular single-use apporach for seamless adaptation of different process volumes.

    Filter media: Cellulose + Diatomaceous Earth

    Effective Filtration Area: 0.8 m²

    Manifold Plate Connectors: 1.5 inch Sanitary Adapter

    Packaging: 1 Piece

  • Sartoclear® Cassette 0.4 m², DL10: 0.8 | 0.1 µm

    $471.00

    Clarification - Manufacturing - High Throughput Depth Filter

    Sartoclear® Cassettes with 0.4 m² filtration area offer a flexible and modular single-use apporach for seamless adaptation of different process volumes.

    Filter media: Cellulose + Diatomaceous Earth

    Effective Filtration Area: 0.4 m²

    Manifold Plate Connectors: 1.5 inch Sanitary Adapter

    Packaging: 1 Piece

  • Sartoclear® Cassette 0.8 m², DL75: 10 | 2.0 µm

    $700.00

    Clarification - Manufacturing - High Throughput Depth Filter

    Sartoclear® Cassettes with 0.8 m² filtration area offer a flexible and modular single-use apporach for seamless adaptation of different process volumes.

    Filter media: Cellulose + Diatomaceous Earth

    Effective Filtration Area: 0.8 m²

    Manifold Plate Connectors: 1.5 inch Sanitary Adapter

    Packaging: 1 Piece

  • Sartoclear® Cassette 0.4 m², DL20: 0.8 | 0.4 µm

    $471.00

    Clarification - Manufacturing - High Throughput Depth Filter

    Sartoclear® Cassettes with 0.4 m² filtration area offer a flexible and modular single-use apporach for seamless adaptation of different process volumes.

    Filter media: Cellulose + Diatomaceous Earth

    Effective Filtration Area: 0.4 m²

    Manifold Plate Connectors: 1.5 inch Sanitary Adapter

    Packaging: 1 Piece

  • Double Process Filter Holder — For Sartoclear® Depth Filters and Sartobind® Membrane Adsorbers

    Filter Holders are hydraulic clamping systems especially designed for the use of modular Sartoclear® Depth Filter cassettes and Sartobind® membrane chromatography cassettes. The holders are available in three standard formats for pilot scale and commercial manufacturing.

  • Process Filter Holder — For Sartoclear® Depth Filters and Sartobind® Membrane Adsorbers

    Filter Holders are hydraulic clamping systems especially designed for the use of modular Sartoclear® Depth Filter cassettes and Sartobind® membrane chromatography cassettes. The holders are available in three standard formats for pilot scale and commercial manufacturing.

  • Pilot Filter Holder — For Sartoclear® Depth Filters and Sartobind® Membrane Adsorbers

    Filter Holders are hydraulic clamping systems especially designed for the use of modular Sartoclear® Depth Filter cassettes and Sartobind® membrane chromatography cassettes. The holders are available in three standard formats for pilot scale and commercial manufacturing.

  • Sartopore® 2
    Item no.
    M_Sartopore_2

    Sartopore® 2 is the industry standard of high-performance polyethersulfone (PES) liquid filters. A broad variety of different pore size combinations ensures highly economic and safe filtration performance. From single-layer high flow solutions to specific Mycoplasma retentive filters, Sartopore®2 perfectly adapts to your specific process needs.