MaxiCaps® Holder 3-round

The Sartorius Stedim Biotech MaxiCaps® holder has been specially designed to integrate MaxiCaps® into biopharmaceutical processes.

Item No.: 
5ZGI--0011
Piece
1

The holder is designed to accommodate all different MaxiCaps® heights. A few easy steps are all it takes to exchange the filter elements. MaxiCaps® is attached to the holder using two knurled thumbscrews that can be tightened without the use of any tools. When MaxiCaps® is mounted on the holder, all connections are readily accessible. The MaxiCaps® holder is available as single holder or three-round holder.

The T-style MaxiCaps® holder is designed to accommodate all 3 T-style MaxiCaps® sizes.

Materials of Construction

  • Housing Material
    1.4404 (316L stainless steel)

Product Information

  • Brand
    Maxicaps®
  • Filter Holder Type
    3-Round Capsules Holder
  • Type
    MaxiCaps® Holder