Dear customer, on February 26 from 14:00 (UTC+01:00) to 22:00 (UTC+01:00), scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.
- Shop
- Chromatography
- Chromatography Consumables (Media)
- Resins & Prepacked Columns
- MEP HyperCel Pre-packed Columns
MEP HyperCel RoboColumn® - 200 µL
MEP HyperCel provides a unique separation mechanism and selectivity for protein separations, with ligand-based immunoglobulin selectivity optimal for monoclonal antibody capture and intermediate purification. The MEP ligand facilitates the binding of immunoglobulins as well as other target proteins at neutral pH under moderate salt concentrations.
- Pre-packed columns simplify resin screening and selection
- Ideal for process step optimization
- RoboColumn® format is especially suited for high throughput process development (HTPD)
- Price (USD)
- $364.00
- Item No.:
- SR2MEP
MEP HyperCel provides a unique separation mechanism and selectivity for protein separations, with ligand-based immunoglobulin selectivity optimal for monoclonal antibody capture and intermediate purification. The MEP ligand facilitates the binding of immunoglobulins as well as other target proteins at neutral pH under moderate salt concentrations.
- Pre-packed columns simplify resin screening and selection
- Ideal for process step optimization
- RoboColumn® format is especially suited for high throughput process development (HTPD)
Overview
Specifications
Choose your MEP HyperCel
MEP HyperCel is a flexible mixed mode chromatography resin designed for capture and purification of antibodies and various recombinant proteins from laboratory to manufacturing scale. MEP HyperCel resin offers a no salt/low salt alternative to conventional HIC and can simplify processes and improve economics by removing the need for salt addition and following UF/DF steps. The MEP ligand is immunoglobulin-selective. Thus, MEP Hypercel can be effectively used for IgG capture and for enhanced DNA, HCP and aggregate removal. Elution is under mild conditions.
MEP HyperCel pre-packed columns are designed to simplify resin screening and selection, making them ideal for optimizing process steps. The RoboColumn® format is particularly suited for high throughput process development (HTPD), allowing for efficient and streamlined purification processes.
Features and Benefits
- Unique separation mechanism and differentiated selectivity
- Direct protein capture from a variety of feedstocks
- No salt addition required for binding means a simpler process, lower costs and reduced waste
- Stable toward harsh cleaning with NaOH
Applications
- A no-salt/low-salt alternative to Hydrophobic Interaction Chromatography (HIC)
- Monoclonal and polyclonal IgG capture and intermediate purification (aggregate, DNA and HCP removal)
- Direct capture of recombinant proteins or enzymes from feedstock without need for pH or conductivity adjustments
Applications
-
ApplicationHTPD resin screening
Compliance Information
-
Quality Standards
-
CoA
- RSF (upon request)
-
CoA
Dimensions
-
Bead Size80 - 100 µm
-
Bed Height10 mm
-
Dimensions5 x 10 mm
General Specifications
-
Flow Rate16-1000 cm/hr
-
Resin FormatPre-packed column
Materials of Construction
-
Base MatrixRigid cellulose beads
-
Materials of ConstructionPolypropylene
Operating Conditions
-
Operating Pressure< 3 barg (44psi)
-
pH Stability2 to 14 (short term), 2 to 12 (long term)
Physicochemical Information
-
Bed Volume200 µL per column
-
Ligand4-mercaptoethylpyridine
-
Reference ProteinHuman polyclonal IgG
-
Typical Dynamic Binding Capacity 10% per mL≥ 20 mg/mL hIgG at 6' residence time
Product Information
-
BrandMEP HyperCel
-
Pack Size1x row of 8 columns
-
Resin Delivery Condition1M NaCl with 20% EtOH
-
Resin TypeMixed Mode anion exchanger
-
What you receive
-
1x row of 8 columns
- Instruction for use
-
1x row of 8 columns
Storage Conditions
-
Storage Conditions20% EtOH/1M NaCl