Microsart 3place Manifold Microsart

The ability to accurately detect and quantify microorganisms in liquid samples is of prime importance for any quality control laboratory. This is why membrane filtration is the established method of choice for liquid testing as it provides reliable and reproducible results. A suitable and thoughtful filtration equipment is at least as important as high quality membrane filters and reliable media plates. Facilitate your daily microbiological testing procedures with the new Microsart® Manifold: select the proper manifold for your individual microbiological testing procedure, choose between reusable and single use funnels or filtration units, and decide between different sizes of manifolds and enjoy the manifold that adapts to your needs.

Price (USD):
$3,660.00
Item No.: 
168M3-MS
Availability: 

100% Stainless steel for minimized cleaning effort

  • full autoclavability without disassembly Sterile venting in critical applications
  • reduced risk of secondary contamination Quick connection adapters
  • for fast connection of tubing and fast interconnection of 2 manifolds Low working height
  • for ergonomic working in laminar flow

Applications

  • Application Area
    Bioburden/Microbial enumeration
  • Industry
    Pharma / Biotech
  • Market
    Cosmetics

Components

  • Material Filter Support
    Stainless steel frit

Connections (Physical)

  • Inlet
    3

Dimensions

  • Filter Diameter
    ⌀ 47 mm
  • Suitable Membrane Filter Diameter
    • 47 mm
    • 50 mm

General Specifications

  • Culture Media
    N/A
  • Membrane Color | Grid Color
    N/A

Materials of Construction

  • Filter Material
    N/A
  • Material o-ring | seal
    Silicone

Physicochemical Information

  • Pore Size
    N/A

Product Information

  • Brand
    Microsart®
  • Installation Option
    Interconnectable
  • Pack Size
    1
  • Type
    Instrument

Usage Protocols

  • Autoclaving
    121°C for 30 min
  • Tubing with Coupling Quick Con., PSU

    $40.20

    Transparent silicone tubing (20 cm) with pre-assembled Quick Connection Coupling.

  • Blind Coupling - Microsart® Manifolds

    $139.00

    Blind Coupling for use with Microsart® Manifolds

  • Microsart® Frit
    Item no.
    1ZU---0001

    $141.00

    Stainless-steel frit for Microsart®

    Base 47 mm

    (1ZU---0002)

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.