Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.

The Sartorius Stedim Biotech MidiCaps® holder has been specially designed to integrate MidiCaps® into biopharmaceutical processes.

Item No.: 
5ZGLG-0007
Availability: 
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
MidiCaps® Holder
MidiCaps® Holder

The Sartorius Stedim Biotech MidiCaps® holder has been specially designed to integrate MidiCaps® into biopharmaceutical processes.

Price (USD):
$1,640.00
Item No.:
5ZGLG-0007
Availability:
Number of pieces
1

Overview

Specifications

Thanks to its sturdy construction, this holder is highly stable, thus enabling trouble-free integration of MidiCaps® into plant equipment. The open design additionally makes it easy to clean thoroughly. The holder is designed to accommodate all installation heights. A few easy steps are all it takes to exchange the filter elements. MidiCaps® is attached to the holder using two knurled thumbscrews that can be tightened without the use of any tools. When MidiCaps® is mounted on the holder, all connections are readily accessible.

Datasheet

Materials of Construction

  • Housing Material
    AISI 317L (1.4438) stainless steel

Product Information

  • Brand
    Midicaps®
  • Filter Holder Type
    Capsules Holder
  • Pack Size
    1
  • Type
    MidiCaps® Holder