Minisart® NML Standard Syringe Filter, Cellulose Acetate (CA), Pore Size 5 µm, Ethylene Oxide, Female Luer Lock, Male Luer Lock, for Research Use Only

Minisart® NML Standard with cellulose acetate (CA) is the best choice for all aqueous solutions and oils with a pH of 4 - 8. Type S7594 with a pore size of 5 µm can be used for particle, rubber grit and cell removal and has a male luer lock outlet. Version K is individually packed and sterilized by ethylene oxide (EO). For research use only.

Sterilization Method
Price (USD):
$174.00
Item No.: 
S7594------FMOSK
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Individually packed and sterile Minisart® NML Standard syringe filters Type S7594 with a pore size of 5 µm are optimal for immediate usage for particle removal under sterile conditions is needed. . The housing is made of the acrylic resin MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates. Housing and membrane are tightly connected which allows bidirectional use. Minisart® Standard Syringe Filters without CE marking are not for medical use.

  • Sterile and ready-to-use
  • CA in many pore sizes
  • Bidirectional use possibl

Applications

  • Application
    • Clarification and particle removal of aqueous solutions such as media, buffers and sera
    • Clarification

Connections (Physical)

  • Connector Inlet
    Female Luer Lock
  • Connector Outlet
    Male Luer Lock

Dimensions

  • Filter Diameter
    ⌀ 28 mm
  • Filtration Area
    6.2 cm²

Features

  • High Flow
    No

General Specifications

  • Filter Paper/Membrane Color
    Brown
  • Flow Rate
    ≥ 600 mL/min for water at 1 bar (14.5 psi)
  • Total Throughput
    Up to 200 mL
  • pH Range
    4.0 – 8.0

Materials of Construction

  • Housing Material
    Methacrylate butadiene styrene (MBS)
  • Membrane Material
    Cellulose Acetate (CA)

Operating Conditions

  • Maximum Allowable Working Temperature
    60 °C (140 °F)
  • Maximum Operating Pressure
    4.5 bar (65 psi)
  • Operating Pressure
    4.5 bar (65 psi)

Physicochemical Information

  • Bubble Point
    ≥ 0.7 bar (10 psi) with water
  • Burst Pressure
    ≥ 7.0 bar (102 psi)
  • Pore Size
    5 µm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Minisart® NML
  • Device Type
    Syringe Filters
  • Pack Size
    50
  • Packaging
    Single blister packed
  • Sample Type
    Aqueous

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Ethylene oxide

Volume

  • Hold-up Volume
    ≤ 100 – 150 µL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.