Minisart® Syringe Filter, Polytetrafluorethylene (PTFE), Pore Size 0.2 µm, Ethylene Oxide, Female Luer Lock, Needle (38 × 1.7 mm), Pack Size 50
Minisart® Air with chemically inert hydrophobic PTFE is suitable for venting as well as filtration of gases and oils with a pH of 3 - 12. Type 16596HNK with a pore size of 0.2 µm can be used for sterile filtration. It has an outlet with needle. Version HNK is individually packed and sterilized by ethylene oxide (EO).
- Price (USD):
- $287.00
- Item No.:
- 16596--------HNK
- Availability:
- pcs
- Pieces
- 50
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Minisart® with Acrylic-based MBS Housing
Individually packed and sterile Minisart® Air syringe filters are optimal for immediate usage whenever sterile filtration or venting is needed. The low-binding PTFE membrane is the best option for leachable free filtration. Due to its hydrophobic nature the PTFE membrane functions as a water barrier and does not become wetted by aerosols. This keeps the hydrophobic venting filter permeable for gas or air! The housing of the filter is made of MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates and passes the plastic class VI test. Housing and membrane are tightly connected which allows bidirectional use.
- Sterile and ready-to-use
- Minimum extractables or leachables
- Very low non-specific binding
- Suitable as venting filter
Brochure
Catalog
Datasheet
User Manual
Applications
-
ApplicationSterilization and cleaning of air, gases and venting
-
Application Area
-
Venting
-
Moisture barrier
- Sterile filtration
-
Venting
Connections (Physical)
-
Connector InletFemale Luer Lock
-
Connector Outlet
-
Male Luer Slip
- Needle (38 × 1.7 mm)
-
Male Luer Slip
Dimensions
-
Filter Diameter⌀ 15 mm
-
Filtration Area1.7 cm²
Features
-
High FlowNo
General Specifications
-
Filter Paper/Membrane ColorYellow
-
Flow Rate≥ 800 mL/min with for air at 0.1 bar (1.5 psi)
-
Total Throughputup to 100 mL
-
pH Range4.0 – 8.0
Materials of Construction
-
Housing MaterialMethacrylate butadiene styrene (MBS)
-
Membrane MaterialPolytetrafluorethylene (PTFE)
Operating Conditions
-
Maximum Allowable Working Temperature60 °C (140 °F)
-
Maximum Operating Pressure4.5 bar (65 psi)
-
Operating Pressure4.5 bar (65 psi)
Physicochemical Information
-
Bubble Point1.0 bar (14.5 psi)
-
Burst Pressure≥ 7.0 bar (102 psi)
-
Pore Size0.2 µm
-
WettabilityHydrophobic
Product Information
-
BrandMinisart® Air
-
Device TypeSyringe Filters
-
Pack Size50
-
PackagingSingle blister packed
-
Sample TypeSolvents, Gases, Acids, Bases
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodGamma irradiation
Volume
-
Hold-up Volume100 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.