Minisart® Syringe Filter, Polytetrafluorethylene (PTFE), Pore Size 1.0 µm, Non-Sterile, Female Luer Lock, Male Luer Lock, Pack Size 500

Minisart® HY with chemically inert hydrophobic PTFE is suitable for venting as well as filtration of gases and oils with a pH of 3 - 12. Type 1659A with a pore size of 1 µm can be used as particle and aerosol barrier. It has a male luer lock outlet. Version HYQ is a non-sterile bulk pack. Units can be sterilized by EO .

Price (USD):
$1,010.00
Item No.: 
1659A--------HYQ
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Pieces
500
*Custom/bulk order quotes are provided within 24 hours of request.
Minisart® Syringe Filter, Polytetrafluorethylene (PTFE), Pore Size 1.0 µm, Non-Sterile, Female Luer Lock, Male Luer Lock, Pack Size 500
Minisart® Syringe Filter, Polytetrafluorethylene (PTFE), Pore Size 1.0 µm, Non-Sterile, Female Luer Lock, Male Luer Lock, Pack Size 500

Minisart® HY with chemically inert hydrophobic PTFE is suitable for venting as well as filtration of gases and oils with a pH of 3 - 12. Type 1659A with a pore size of 1 µm can be used as particle and aerosol barrier. It has a male luer lock outlet. Version HYQ is a non-sterile bulk pack. Units can be sterilized by EO .

Price (USD):
$1,010.00
Item No.:
1659A--------HYQ
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
500

Overview

Specifications

Non-sterile Minisart® HY syringe filters are supplied in bulk packs. This reduces waste and makes the handling easier whenever the application allows filtration or venting under non-sterile conditions. The low-binding PTFE membrane is the best option for leachable free filtration. Due to its hydrophobic nature the PTFE membrane functions as a water barrier and does not become wetted by aerosols. This keeps the hydrophobic venting filter permeable for gas or air! The housing of the filter is made of MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates and passes the plastic class VI test. It is glueable, e.g. to tubing, what enables assembly and sterilization by the user. Housing and membrane are tightly connected which allows bidirectional use.

  • Bulk packs for less waste
  • PVC-free
  • Glueable, e.g. to tubing
  • Bidirectional use possible
  • Very low non-specific binding

Applications

  • Application
    Sterilization and cleaning of air, gases and venting
  • Application Area
    • Venting
    • Moisture barrier

Connections (Physical)

  • Connector Inlet
    Female Luer Lock
  • Connector Outlet
    Male Luer Lock

Dimensions

  • Filter Diameter
    ⌀ 26 mm
  • Filtration Area
    5.3 cm²

Features

  • High Flow
    No

General Specifications

  • Filter Paper/Membrane Color
    Clear
  • Flow Rate
    ≥ 4000 mL/min for air at 0.1 bar (1.5 psi)
  • Total Throughput
    Up to 100 mL
  • pH Range
    4.0 – 8.0

Materials of Construction

  • Housing Material
    Methacrylate butadiene styrene (MBS)
  • Membrane Material
    Polytetrafluorethylene (PTFE)

Operating Conditions

  • Maximum Allowable Working Temperature
    60 °C (140 °F)
  • Maximum Operating Pressure
    4.5 bar (65 psi)
  • Operating Pressure
    4.5 bar (65 psi)

Physicochemical Information

  • Bubble Point
    ≥ 0.5 bar (7 psi) with ethanol
  • Burst Pressure
    ≥ 7.0 bar (102 psi)
  • Pore Size
    1.0 µm
  • Wettability
    Hydrophobic

Product Information

  • Brand
    Minisart® HY
  • Device Type
    Syringe Filters
  • Pack Size
    500
  • Packaging
    Bulk packed
  • Sample Type
    Solvents, Gases, Acids, Bases

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    Ethylene oxide

Volume

  • Hold-up Volume
    ≤ 100 – 150 µL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.