Sartocon® Slice 50 | Hydrosart® | 100kDa | 50cm²
- Membrane Material: Hydrosart®
- Effective Filtration Area: 50cm²
- Cut-Off: 100 kDa
- Connectors: Female Luer Lock
- Screen Type: E-Screen (High viscosity)
- Recommended cross flow rate: 50 – 120 mL/min
The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development.
- Price (USD):
- $210.00
- Item No.:
- 3D91446850ELLPU
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Octet® BLI Consumables
The Sartocon® Slice 50 is a ready to use 50 cm²fully disposable crossflow module that is ideally suited for membrane screening and process development, available in a wide variety of MWCO’s and polymers. The Sartocon® Slice 50 can easily be used with the Sartoflow® Smart system as well as many other laboratory scale crossflow systems. Sartocon® Slice 50 is available with both Hydrosart® and Polyethersulfone membranes. It can easily be used with the Sartoflow® Smart system.
Applications
Typical 100 kDa TFF Applications are Ultrafiltration and Diafiltration of
- Non-enveloped Viruses such as AVV and LV
- Virus like particles
- pDNA and mRNA
- Blood and Plasma
- Protein solutions
- Polysaccharide solutions
- Large mAb constructs
- Removal of Contaminants
Hydrosart® Membrane
Hydrosart® high performance membrane is a stabilized cellulose-based membrane that has been optimized for biopharmaceutical process applications. Hydrosart® is stable across a broad pH range, is extremely hydrophilic, making it non-protein binding, and virtually non-fouling. Membrane depyrogenation can be accomplished by using NaOH even at elevated temperatures. These features make Hydrosart® an ideal membrane for biological applications.
Flow Channel Geometry
Sartocon® Slice 50 is available in two flow channel geometry versions. E-Screen filters are dominantly used for protein concentrations up to above 20% as well as viscosity conditions greater than 3 cp. ECO-Screen devices mainly used for water-based protein solutions of below 20% protein concentration as well as lower than 3 cp viscosity.
Advantages
Sartocon® Slice 50 is available in all membrane materials and cut offs and enables flexibility in membrane screening.The Self contained design features ease of use. No further compression holder is needed. The low membrane adsorption ensures minimal product loss as well as high flux and product yieldA Data Matrix code ensures fast access to the order code and shelf-life data.Luer lock Female ports ensure a Quick connection to the Sartoflow® Smart systemThe low hold up volume design allows a high concentration factor
Available Cut-Offs
Hydrosart: 2 | 5 | 10 | 30 | 100 | 300 kDa
Polyethersulfone: 1 | 5 | 8 | 10 | 30 | 50 | 100 | 300 kDa
Regulatory Compliance
All product contact materials have passed the current USP Biological Test and Cytotoxicity Test. All materials are BSE and TSE free. The filtrate meets or exceeds the currently valid USP and EP for sterile Water for Injection, with respect to extractable substances, oxidizable substances and Bacteria Endotoxins.
Applications
-
ApplicationUltrafiltration
-
IndustryPharma / Biotech
Compliance Information
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Dimensions
-
Dimensions WxDxH25,4X11X4,5
-
Filtration Area50 cm²
General Specifications
-
Filter ClassUltrafilter
-
Filter FormatCassettes
Materials of Construction
-
Membrane MaterialHydrosart®
Physicochemical Information
-
MWCO100 kDa
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
Product Information
-
Pack Size1
-
Type100 kDa | Hydrosart® | E-Screen