Petri Dishes, 60 mm
![](/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Cardboard discs and petri dishes - pre-sterilized in plastic magazines, suitable for the corresponding dispenser
- Price (USD):
- $51.10
- Item No.:
- 14311--60------N
- Availability:
- pcs
- Pieces
- 100
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Microbiology Accessories
A cardboard disc (1.4 mm thickness) is wetted with the appropriate culture medium before the membrane filter is applied. They are pre-sterilized in plastic magazines, suitable for the corresponding dispenser. Available in two diameters: 47 mm with 3 ml capacity and 50 mm with 3.5 ml capacity.
Applications
-
ApplicationMicrobial Enumeration
-
MarketFood & Beverage
Dimensions
-
Diameter⌀ 60 mm
Product Information
-
Pack Size100
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.