Phase Separating Paper / Grade 480

Grade 480 is impregnated with stabilized silicon, thus rendering it hydrophobic: It retains water, but allows solvents to flow through. The flow stops automatically when the entire solvent has passed through. In many applications, this phase separator paper eliminates the need to use separating funnels.

Price (USD)
$160.60
Item No.: 
FT-4-602-185
Pieces
100
*Custom/bulk order quotes are provided within 24 hours of request.
Phase Separating Paper / Grade 480
Phase Separating Paper / Grade 480

Grade 480 is impregnated with stabilized silicon, thus rendering it hydrophobic: It retains water, but allows solvents to flow through. The flow stops automatically when the entire solvent has passed through. In many applications, this phase separator paper eliminates the need to use separating funnels.

Price (USD):
$160.60
Item No.:
FT-4-602-185
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
100

Overview

Specifications

Application Examples

  • Filtration of organic solvents that have been contaminated with water to separate the aqueous from the organic phase
  • Filtration of extracting solvents in clinical or medical labs
  • Separation of emulsions that are formed during the extraction of aqueous plant or drug solutions

Applications

  • Application
    Clarification

Dimensions

  • Dimensions
    N/A
  • Filter Diameter
    ⌀ 185 mm

General Specifications

  • Filter Format
    Folded
  • Filter Paper/Membrane Color
    White
  • Grade
    480
  • Thickness
    0.19 mm

Materials of Construction

  • Filter Material
    Silicon Impregnated Paper
  • Membrane Material
    N/A

Physicochemical Information

  • Pore Size
    N/A
  • Retention Rate
    N/A

Product Information

  • Filter Type
    Phase Separating Papers
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    85 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.