pPLUS®AAV-eGFP plasmid offers a streamlined solution for gene therapy discovery, allowing researchers to get our full set of high-performance plasmids that are readily available off the shelf. With competitive pricing, pPLUS®AAV-eGFP plasmid is easily modifiable with our engineering services for fined tuned transgene design to ensure high yielding large-scale production and avoid redesign.
- Item No.:
- 101000338
pPLUS®AAV-eGFP plasmid offers a streamlined solution for gene therapy discovery, allowing researchers to get our full set of high-performance plasmids that are readily available off the shelf. With competitive pricing, pPLUS®AAV-eGFP plasmid is easily modifiable with our engineering services for fined tuned transgene design to ensure high yielding large-scale production and avoid redesign.
Overview
Specifications
Choose your Plasmid DNA
The pPLUS® AAV eGFP plasmid is engineered for stability, high yield, and manufacturing readiness, minimizing recombination pressure from ITRs through a streamlined backbone architecture. Its rationally optimized design for production of most AAV serotypes and removes the need for further redesign when swapping eGFP for your payload. With eZyvec® modular assembly, promoters, payloads, and regulatory elements can be rapidly exchanged to accelerate design–build–test cycles. Combined with high performance features—including Kan/Neo selection, strong CMV promoter , WPRE, and robust replication elements—it provides a reliable, flexible foundation for advancing AAV production.
Benefits:
- Accelerating Time to Market : pTransgene GFP available off the shelf.
- Flexibility and Customization: Easily modifiable for customer transgenes.
- Reliability and Consistency: Our transgene have a fine tuned design with optimized origin replication well known by our manufacturing site ensuring very good yield of production and avoiding redesigning plasmids before scaling up.
- One stop Shop: Complete offer.
Applications
-
ApplicationrAAV (Adeno-Associated Virus) manufacturing using HEK-293 derivative cells
Biological Information
-
Molecule deliveredDNA
Compliance Information
-
Product Documentation
-
Protocol
-
Certificate of Analysis
- Master Safety Data Sheet
-
Protocol
General Specifications
-
Amount of ReagentpPLUS® AAV-eGFP 1 mg
Storage Conditions
-
Storage Conditions-20 °C ± 5 °C