Precision OEM weigh cells WZB553-L

Capacity: 550 g

Readability: 1 mg

Preload: min. 0 - 50 g

Standard series weighing cells offer the benefits of simplicity and flexibility when it comes to integration into your system. These units are supplied with an open electronics module on a simple aluminum frame reducing the footprint and allowing for easy installation into the preferred location.

Item No.: 
WZB553-L

*Custom/bulk order quotes are provided within 24 hours of request.

Highlighted performance features:

  • The load cells consist of two parts: the electromagnetic force compensation weighing system and an electronics module.
  • The load receptor is equipped with overload protection
  • Below-balance weighing is possible
  • Electronics module with a front plate for all connections
  • All connections are bolt connections
  • LEDs for power and data transfer
  • Fast warm-up time as the electronics is separated from the weighing technology
  • Easy to adapt to existing installation options
  • RS232 / USB-C interface for configuration and data transfer
  • Additional power supply via the RS232 interface
  • Configuration software for handling weight data and the menu settings
  • Display unit with operator keypad (optional)

Features

  • Scale Interval
    1 mg

Operating Conditions

  • Maximum Weighing Capacity
    550 g
  • Preload
    0 - 50 g

Product Information

  • Pack Size
    1
  • Remote Display for OEM Weighing Cells /WZB...

    Top Features

    • TFT touch screen operation with large, brilliant, readable display
    • Backlit display with touch panel

  • Power Supply (Hirschmann) w/o Adapter

    $43.50

    100 – 240VAC, 50 – 60Hz | 15V DC

  • Plug-in AC adaptor set US/JP, EU & UK

    $35.90

    Plug-in AC adaptor set US/JP, EU & UK

  • Lab Balance Adapter
    Item no.
    YEPS01-PS3

    $28.10

    Power supply/country-specific power plug adapter

  • Lab Balance Adapter
    Item no.
    YEPS01-PS2

    $28.10

    Power supply/country-specific power plug adapter

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.