Proline® Plus 3-pack 20
Proline Plus multipacks offer a set of pipettes in package combined with linear stand and matching tips. 3-pack 20 includes 2-20µl, 20-200µl, and 100-1,000µl single-channel pipettes.
- Price (USD):
- $746.00
- Item No.:
- LH-728671
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Pipette Multipacks
Proline Plus mechanical pipettes combine durable construction with ease and ligtness of use. The ergonomic finger hook and easy-to-read volume display offer comfort and quality for your everyday pipetting. Proline Plus 3-pack 20 includes three single-channel pipettes, 2-20µl, 20-200µl, and 100-1,000µl, trays of matching tips and a linear stand. Please see related products for more matching tips.
Accessories Information
-
Accessories IncludedStand included
Compliance Information
-
Electrical / Battery itemNo
Dimensions
-
Dimensions WxDxH300 × 200 × 310 mm
Features
-
Device/Instrument Compatibility
-
Universal Design
-
Safetyspace®
- Optifit
-
Universal Design
General Specifications
-
Channels1
Product Information
-
BrandProline® Plus
-
Pipette TypeMechanical pipettes, multipacks
Volume
-
Volume20 μl, 200 μl, 1,000 μl
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.