Qualitative and Technical Papers, Creped/Grade 1602/N Filter Discs

Top Features of Qualitative and Technical Papers, Creped/Grade 1602/N Filter Discs

  • Made of refined pulp and cotton linters with an >95% α-cellulose content
  • Ash content between 0.1 –0.15%
  • Wet-strengthened

Popular Applications for Qualitative and Technical Papers, Creped/Grade 1602/N Filter Discs

  • Pressure or vacuum filtration
  • Clarification of liquids
  • Filter out impurities, unwanted particulates

Filter Diameter
Price (USD):
$91.60
Item No.: 
FT-3-342-022

Crêped filter papers are mostly used for the rapid filtration of relatively coarse precipitates; because of their crêped structure they provide a larger filtration area than smooth filter papers. Grades with a wet burst resistance >30kPa are referred to as wet-strengthened and are therefore suitable for pressure or vacuum filtration.

Applications

  • Application
    Clarification

Dimensions

  • Dimensions
    N/A
  • Filter Diameter
    ⌀ 22 mm

General Specifications

  • Air Resistance
    n.a.
  • Filter Format
    Discs
  • Filter Paper/Membrane Color
    White
  • Filtration Time
    5 s
  • Grade
    1602/N
  • Specifications
    Very fast filtering
  • Thickness
    0.23 mm

Materials of Construction

  • Filter Material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)
  • Membrane Material
    N/A

Physicochemical Information

  • Pore Size
    N/A
  • Retention Rate
    14–16 µm
  • Wet Bursting Strength
    <gt/> 30 kPa

Product Information

  • Filter Type
    Qualitative Filter Papers
  • Pack Size
    1000
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    70 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.