Qualitative Filter Papers Discs, Grade 1289

These 385 mm diameter qualitative filter paper discs are ideal for analytical purposes and routine analyses. They are wet-strengthened for use in pressure or vacuum filtration. Made from refined pulp and cotton linters with more than 95% alpha-cellulose and an ash content of less than 0.1% according to DIN 54370.

Filter Diameter
Price (USD)
$164.00
Item No.: 
FT-3-207-385
*Custom/bulk order quotes are provided within 24 hours of request.
Qualitative Filter Papers Discs, Grade 1289
Qualitative Filter Papers Discs, Grade 1289

These 385 mm diameter qualitative filter paper discs are ideal for analytical purposes and routine analyses. They are wet-strengthened for use in pressure or vacuum filtration. Made from refined pulp and cotton linters with more than 95% alpha-cellulose and an ash content of less than 0.1% according to DIN 54370.

Price (USD):
$164.00
Item No.:
FT-3-207-385
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

  • Made of > 95 % α-cellulose

  • Ash content below 0.1 % according to DIN 54370

  • Medium to wide pore, loose structure

  • Medium fast filtering

  • 385 mm diameter

  • 100 discs per pack

Applications

  • Application
    Clarification
  • Application Area
    • Analytical sample preparation
    • Particle analysis

Dimensions

  • Dimensions
    N/A
  • Filter Diameter
    ⌀ 385 mm

General Specifications

  • Filter Format
    Discs
  • Filter Paper/Membrane Color
    White
  • Filtration Time
    20 s
  • Grade
    1289
  • Specifications
    • Medium- to wide-pore
    • medium fast filtering
  • Thickness
    0.21 mm

Physicochemical Information

  • Pore Size
    N/A
  • Precipitations
    Medium-fine crystalline
  • Retention Rate
    8–12 µm

Product Information

  • Filter Type
    Qualitative Filter Papers
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    84 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

Sartorius Error Page Sartorius Logo

Our website is currently not available due to technical reasons.

Unsere Website ist momentan aus technischen Gründen nicht verfügbar.

Nuestra website no está disponible en estos momentos debido a razones técnicas.

O website está temporariamente indisponível devido a razões técnicas

En raison de problèmes techniques, notre site web est actuellement indisponible.

Наша веб-страница в данный момент недоступна по техническим причинам.

由于技术原因,该网站暂时不可访问。

웹사이트가 기술적인 문제로 정상적으로 작동하지 않고 있습니다.

ขณะนี้ เวบไซต์ของเราไม่สามารถใช้งานได้ชั่วคราว เนื่องจากเหตุขัดข้องทางด้านเทคนิค