Qualitative Filter Papers/ Grade 1292 / 150 mm Folded Discs
These 150 mm diameter folded qualitative filter papers are ideal for analytical purposes and routine analyses. They are wet-strengthened for use in pressure or vacuum filtration. Made from refined pulp and cotton linters with more than 95% alpha-cellulose and an ash content of less than 0.1% according to DIN 54370.
- Price (USD):
- $55.70
- Item No.:
- FT-4-210-150
- Availability:
- pcs
- Pieces
- 100
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Wet-strengthened Filter Papers for Qualitative Analyses
- Made of > 95 % α-cellulose
- Ash content below 0.1 % according to DIN 54370
- Medium dense
- Medium fast filtering
- 150 mm diameter
- 100 folded filters per pack
Applications
-
ApplicationClarification
-
Application Area
-
Analytical sample preparation
- Particle analysis
-
Analytical sample preparation
Dimensions
-
DimensionsN/A
-
Filter Diameter⌀ 150 mm
General Specifications
-
Filter FormatFolded
-
Filter Paper/Membrane ColorWhite
-
Filtration Time50 s
-
Grade1292
-
SpecificationsMedium dense, medium fast filtering
-
Thickness0.17 mm
Materials of Construction
-
Filter MaterialCotton Linters and Refined Pulp (> 95 % alpha-cellulose; ash content ≤ 0.1 % according to DIN 54370)
-
Membrane MaterialN/A
Physicochemical Information
-
Pore SizeN/A
-
PrecipitationsFine crystalline
-
Retention Rate5–8 µm
Product Information
-
Filter TypeQualitative Filter Papers
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight84 g/m²
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.