Qualitative & Technical Papers, Creped/ Grade 34/N / 203 x 203 mm Sheets
This paper grade is generally used for analytical and technical purposes. It has a fast flow rate due to its structure.
- Price (USD):
- $137.00
- Item No.:
- FT-2-478-203203R
- Availability:
- pcs
- Pieces
- 1,000
Added to Shopping Cart
Choose your Crêped Filter Papers for Qualitative & Technical Analyses
- Made of refined pulp and cotton linters with an > 95% α-cellulose content
- Ash content between 0.1 – 0.15%
- Wet-strengthened
Dimensions
-
Dimensions203 × 203 mm
-
Filter DiameterN/A
General Specifications
-
Air Resistance2 mbar
-
Filter FormatSheets
-
Filter Paper/Membrane ColorWhite
-
Filtration Time4 s
-
Grade34/N
-
SpecificationsVery fast filtering
-
Thickness0.2 mm
Materials of Construction
-
Filter MaterialCotton Linters and Refined Pulp (> 95 % alpha-cellulose)
-
Membrane MaterialN/A
Physicochemical Information
-
Pore SizeN/A
-
Retention Rate16–18 µm
-
Wet Bursting Strength40 kPa
Product Information
-
Filter TypeQualitative Filter Papers
-
Pack Size1000
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight60 g/m²
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.