Qualitative & Technical Papers, Smooth/ Grade C 140

This paper grade is generally used for analytical and technical purposes.

Price (USD)
$339.00
Item No.: 
FT-4-356-185
Pieces
100
*Custom/bulk order quotes are provided within 24 hours of request.
Qualitative & Technical Papers, Smooth/ Grade C 140
Qualitative & Technical Papers, Smooth/ Grade C 140

This paper grade is generally used for analytical and technical purposes.

Price (USD):
$339.00
Item No.:
FT-4-356-185
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
100

Overview

Specifications

This paper grade is generally used for analytical and technical purposes.

Applications

  • Application
    Clarification
  • Application Area
    • Analytical sample preparation
    • Particle analysis

Dimensions

  • Dimensions
    N/A
  • Filter Diameter
    ⌀ 185 mm

General Specifications

  • Filter Format
    Folded
  • Filter Paper/Membrane Color
    White
  • Filtration Time
    20 s
  • Grade
    C 140
  • Specifications
    Medium fast filtering
  • Thickness
    0.3 mm

Materials of Construction

  • Filter Material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)
  • Membrane Material
    N/A

Physicochemical Information

  • Pore Size
    N/A
  • Retention Rate
    7–11 µm
  • Wet Bursting Strength
    > 50 kPa

Product Information

  • Filter Type
    Qualitative Filter Papers
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    140 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.