Re-usable Syringe Filter Holder 25 mm
This polycarbonate filter holder has been designed for the use of 25 mm filters for the filtration of aqueous solutions.
- Price (USD):
- $323.00
- Item No.:
- 16214
- Availability:
- pcs
Choose your Filter Holders
This filter holder is made of clear, autoclavable polycarbonate. The silicone gasket enables a leak-free filtration at pressures up to 7 bar by simply screwing it together manually. Filter supports in the top and bottom parts allow filtration in both directions. Made of stainless steel, this holder is heat-resistant, and the chemical compatibility depends only on the inserted filter type. The top part can easily be mounted on the bottom part using the enclosed tightening tool. Filter supports in the top and bottom parts allow filtration in either direction.
Applications
-
ApplicationClarification
-
Application Area
-
Sterile filtration
-
Analytical sample preparation
- Particle analysis
-
Sterile filtration
Compliance Information
-
Electrical / Battery itemNo
Connections (Physical)
-
Connector InletFemale Luer Lock
-
Connector OutletMale Luer Slip
-
Connector(s)Female Luer lock inlet, Luer slip outlet
-
Threads for ConnectorsFemale Luer Lock inlet, luer slip outlet
Dimensions
-
Filter Diameter⌀ 25 mm
-
Filtration Area3 cm²
-
Suitable Membrane Filter Diameter25 mm
Materials of Construction
-
Materials of ConstructionStainless steel
Operating Conditions
-
Maximum Operating Pressure7 bar (102 psi)
Physicochemical Information
-
Chemical CompatibilityAs for stainless steel
Product Information
-
Filter Holder TypeRe-usable Syringe Filter Holders
-
Pack Size1
-
PackagingBox, folding
Usage Protocols
-
Sterilization Procedures
-
By autoclaving (max. 134 °C)
- Dry heat (max. 180 °C)
-
By autoclaving (max. 134 °C)
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.