Choose your Regenerated Cellulose Membrane Filters
These solvent-resistant, hydrophilic membrane filters are excellently suited for their major application, particle removal from solvents. The 50mm diameter, 0.45µm pore size filter for example, is standardly used to ultraclen and de-gas solvents and mobile phases for HPLC, in combination with the all-glass holder. Regenerated cellulose membrane also feature low non-specific-adsorption.
Applications
-
Application AreaBioburden/Microbial enumeration
Dimensions
-
Filter Diameter⌀ 50 mm
-
Membrane Thickness150 µm
General Specifications
-
Culture MediaN/A
-
Flow Rate32 mL/min/cm²/bar (Water)
-
Membrane Color | Grid Colorwhite (w/o grid)
Materials of Construction
-
Filter MaterialRegenerated Cellulose (RC)
Physicochemical Information
-
Bubble Point≥ 2.9 bar
-
Pore Size0.45 µm
-
WettabilityHydrophilic
Product Information
-
Pack Size100
-
PackagingSterile, individually packed
-
TypeConsumables
Usage Protocols
-
Sterilization Procedures
-
By autoclaving at 121 °C or 134 °C
- Ethylene oxide
-
By autoclaving at 121 °C or 134 °C
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.