Resolute® BioSMB Additional 350 Pump Module

The Resolute® BioSMB 350 pump module is an add-on module for the Resolute® BioSMB 80 system to enable the use of Resolute® BioSMB 350 flow kits, increasing the flexibility of the main system.

Item No.: 
BIOSMB-PRO-350-PUM

The Resolute® BioSMB 80 system is a multi-column chromatography solution for biopharmaceutical purification applications at clinical and commercial manufacturing scales. This single-use, integrated system is specifically designed to allow users to drive efficiency and cost savings into their chromatography operations without impacting purification performance or product quality.

Applications

  • Application
    • mAB Production
    • Antibody Purification
    • Polishing
    • Capture
    • Affinity
    • Large Molecules
  • Application Area
    • Clinical manufacturing
    • Commercial manufacturing

Compliance Information

  • GMP Compliance
    Yes
  • IP Rating
    IP54 for control tower

Dimensions

  • Dimensions WxDxH
    145×115×225 cm

General Specifications

  • Temperature Range
    4 – 40 °C

Operating Conditions

  • Maximum Operating Pressure
    4 bar

Product Information

  • Brand
    Resolute®

Volume

  • Volume
    30 – 350 L/h