Resolute® ManuPak Variable 1000 mm ID, 20 µm Mesh

Resolute® ManuPak column with 1000 mm internal diameter is configured with 20 µm Stainless steel mesh.

  • Economic solution with proven pack-in-place technology
  • Provides configurable options to fulfill individual process requirements
  • Designed to minimize packing events and buffer usage

Item No.: 
M-V1001040AM20
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

Resolute® ManuPak columns provide a cost-effective solution for packed bed column purification with proven flow path design and configurable options to fulfill the common needs of clinical and commercial-scale manufacturing.

  • Process-packed columns for downstream purification
  • High-resolution flow path provides optimum efficiency, capacity, and peak symmetry
  • Manually operated nozzle valves
  • Direct scalability to the Resolute® AutoPak column product line

Applications

  • Application
    • Purification
    • Vaccine
    • Blood and Plasma
    • Protein Based Therapeutics
    • mAb Purification
  • Application Area
    • Clinical manufacturing
    • Commercial manufacturing

Compliance Information

  • GMP Compliance
    Yes
  • Regulatory Requirements
    FDA/USP

Components

  • Bed Support Type
    Stainless steel 1.4404

Dimensions

  • Bed Height
    100 – 400 mm
  • Column Diameter
    1000 mm
  • Dimensions
    1388 × 1388 mm

General Specifications

  • Temperature Range
    2 - 30 °C

Operating Conditions

  • Maximum Operating Pressure
    4.2 bar

Physicochemical Information

  • Pore Size
    20 µm

Product Information

  • Brand
    Resolute®

Volume

  • Volume
    78.5 – 314.2 L
´