SART Port
The SART System™ is designed to secure the aseptic transfer of sterile liquid into a sterile final filling environment. With its small dimensions, the SART System™ Port can easily be installed on Isolator or RABS (Restricted Access Barrier System) panels.
Partnership with Aseptic Technologies - Skan group
- Item No.:
- AN-CON-385025
- Piece
- 1
The SART System™ is designed to secure the aseptic transfer of sterile liquid into a sterile final filling environment. With its small dimensions, the SART System™ Port can easily be installed on Isolator or RABS (Restricted Access Barrier System) panels.
Partnership with Aseptic Technologies - Skan group
Overview
Specifications
Choose your SART System™ Port
The SART System™ consists of an external port, an internal port, and a disposable connection device – the Gammasart ATD™.
High assurance of integrity
The SART System™ and the Gammasart ATD™ connector have been extensively qualified for use in critical applications within biopharmaceutical manufacturing processes. The Gammasart ATD™ connectors are 100 percent air leak tested as a condition of lot release. In addition, the internal port of the SART System™ is tested at 350 mBars. A validation guide is available.
Proven robustness
The SART System™ is based on a well-established alpha|beta concept to allow for reliable and secured fluid transfer while maintaining the integrity of the critical area–isolators, RABS, and cleanrooms. The SART System™ has been extensively qualified to ensure the robustness of the connection and grade-A environment continuity for aseptic processing. The Gammasart ATD™ connector design has been reviewed to improve the tightness of the connection, providing increased robustness of the assembly.
Flexible, single-use devices
The disposable Gammasart ATD™ connector may be opened and re-used up to three times. Multiple transfers of different volumes can be processed without the need for re-sterilization. The disposable Gammasart ATD™ connector may be sterilized by autoclave or gamma irradiation, enabling use with either traditional vessels or fully disposable fluid-handling technologies.
Error-proof and reliable aseptic transfer system
The port is equipped with mechanical interlock systems that prevent an accidental opening without the Gammasart ATD™ connector in place and accidental release of the outer part of the connector. In the event of a stoppage on a filling line, the Gammasart ATD™ connector allows the bulk to be reliably removed from the line, stored, and reconnected later.
Applications
-
Application AreaFinal filling
-
Process Step
-
Drug Product Formulation
-
Drug Product Final Filling
-
Drug Substance Purification
- Cell Harvest & Downstream Processing Intermediates
-
Drug Product Formulation
Dimensions
-
Wall thickness requirement for installation6 mm / 0.24"
Materials of Construction
-
Material o-ring | sealSilicone (SI)
-
Materials of Construction316L stainless steel
Product Information
-
BrandSART System™