- Shop
- Normal Flow Filtration
- Food & Beverage
- Sartocell® F&B Depth Filter Module (Production | Large Scale)
Sartocell® F&B Depth Filter Module 16" F4
Sartocell® filter modules offer precise clarification and microbe-retentive filtration using high-grade cellulose and diatomaceous earth. Their positively charged design enhances particle adsorption, reducing costs and protecting downstream filters, ideal for diverse biopharmaceutical applications.
- Article number:
- 291F4-1616--F
- Piece
- 1
Sartocell® filter modules offer precise clarification and microbe-retentive filtration using high-grade cellulose and diatomaceous earth. Their positively charged design enhances particle adsorption, reducing costs and protecting downstream filters, ideal for diverse biopharmaceutical applications.
Overview
Specifications
Choose your Sartocell® Depth Filter Modules for F&B
Sartocell® Filter Modules: Precision Filtration for Biopharmaceutical Excellence
Product Information:
Sartocell® filter modules are designed to meet the demanding needs of the biopharmaceutical industry, offering versatile filtration solutions that ensure product integrity and process efficiency. Below is a detailed overview of the formats, applications, materials, and advantages of Sartocell® filter modules.
Formats:
- Sizes: Available in 12" and 16" with filtration areas of 1.9 m² and 3.7 m² to accommodate different flow rates and retention needs.
- Customizable Sheets: Adaptable filter sheet systems allow for adjustments based on specific process requirements.
Applications:
- Biopharmaceutical Filtration: Ideal for clarification and microbe-retentive filtration in complex biological fluid processes.
- Food and Beverage Industry: Originally developed for applications such as wine, water, beer, fruit juices, and spirits.
- Closed-Filtration Systems: Designed for use in specialized housings to minimize contamination risks and maintain sterility.
Materials Used:
- Cellulose and Diatomaceous Earth: High-grade natural materials that provide effective depth filtration.
- Silicone Gaskets: Ensure a secure seal and compatibility with various sterilization methods.
- Stainless Steel Cores: Support robust performance and durability during filtration processes.
Advantages:
- Enhanced Particle Adsorption: Positively charged filters attract negatively charged particles, improving clarifying effects.
- Cost Efficiency: Protect downstream filters, reducing consumable costs and enhancing operational efficiency.
- Compliance: Manufactured under DIN EN ISO 9001 certified quality management system, complying with EU and US food contact regulations.
- Versatile Applications: Suitable for a wide range of biopharmaceutical processes, offering flexibility in filtration needs.
- Robust Design: Supports steam sterilization at 121 °C and hot water flush at 80 °C, ensuring reliable performance.
Sartocell® filter modules are engineered to provide reliable and efficient filtration solutions, making them a valuable asset for biopharmaceutical customers seeking quality and performance in their filtration processes.
Applications
-
Application
-
Clarification
- Food and Beverage
-
Clarification
-
Application AreaClarification
-
IndustryPharma / Biotech / F&B
-
Modality
-
Water Filtration
-
Wine Filtration
- Beer Filtration
-
Water Filtration
-
ScaleProduction | Large Scale
Dimensions
-
Filter Diameter402 mm
-
Filtration Area3.7 m²
General Specifications
-
Filter FormatDepth Filter Modules
-
Filtration LayerSingle layer
-
GradeF4
-
Maximum Allowable Back Pressure0.03 bar
-
Thickness3.8 mm
Materials of Construction
-
Filter MaterialCellulose and Diatomaceous Earth
Operating Conditions
-
Maximum Differential Pressure2 bar
Physicochemical Information
-
Retention Rate1.5 µm
Product Information
-
BrandSartocell
-
Pack Size1
-
TypeDepth filter module
Usage Protocols
-
Sterilization ProceduresSteam sterilization: 121°C at 1 bar for 60 minutes or Hot water flush: 80 °C at 1 bar for 30 minutes