- Shop
- Normal Flow Filtration
- Particle Reduction/Removal
- Sartoclean® CA | 0.8 µm | Midicaps® (Production | Small Scale)
Sartoclean® CA | Midicaps® | 0.8µm | Size 0 | 2pc.
Perfect for small-scale production, Midicaps® deliver robust prefiltration with low non-specific binding, ensuring high product recovery and reduced filter changeouts, optimizing process efficiency and cost-effectiveness.
Filter Size
Connector(s)
- Price (USD)
- $651.00
- Item No.:
- 5625304E0--SS--V
- Pieces
- 2
Sartoclean® CA | Midicaps® | 0.8µm | Size 0 | 2pc.
Perfect for small-scale production, Midicaps® deliver robust prefiltration with low non-specific binding, ensuring high product recovery and reduced filter changeouts, optimizing process efficiency and cost-effectiveness.
Price (USD):
$651.00
Overview
Specifications
Choose your Sartoclean®
Sartoclean® CA Prefiltration Filters
Sartoclean® CA filter elements provide efficient prefiltration for biopharmaceutical liquids, combining particle removal with bioburden reduction. The double-layer cellulose acetate membrane supports high product recovery and economical, stable processing across scales.
Key Features
- Double-Layer Construction: Two cellulose acetate layers increase dirt holding capacity and throughput, reducing changeouts and helping maintain stable flow over longer cycles.
- Low Adsorption Membrane: Cellulose acetate shows very low non-specific binding, which helps maximize protein yield and preservative recovery in sensitive formulations.
- Robust At High Differential Pressure: Mechanical and thermal resistance support operation up to 5 bar differential pressure, sustaining performance in demanding unit operations.
- Scalable Portfolio: Various formats with multiple pore sizes enable precise sizing from development to commercial manufacturing.
- Regulatory Compliance: Manufactured to meet non-pyrogenic and non-fiber releasing requirements and supported by comprehensive documentation for qualification.
Applications
- Plasma fractions
- Vaccines
- Purified protein solutions
- mAb
- Diagnostics
- Purified protein solutions
- Biological fluids
- Solutions containing preservatives
Benefits
- High Product Recovery: Very low non-specific adsorption limits product loss, supporting yield for plasma proteins, vaccine antigens, and purified protein solutions.
- Fewer Filter Changeouts: High throughput and strong particle loading capacity reduce filter replacements, helping shorten process time and labor.
- Stable, Predictable Flow: Consistent clarification improves upstream stability and supports downstream steps by reducing turbidity and particulate burden.
- PFAS: Made without intentionally using PFAS compounds.
- Economic Filtration: Efficient prefiltration lowers overall filter consumption and helps optimize cost per batch while maintaining process performance.
- Easy Scale-Up: Common materials and formats across the range simplify technology transfer from process development to production with predictable results.
Applications
-
Application
-
Vaccine Production
- Blood and Plasma
-
Vaccine Production
-
IndustryPharma / Biotech
-
Modality
-
Harvest | Cell Removal
-
Form & Fill
- Downstream Intermediates
-
Harvest | Cell Removal
-
ScaleProduction | Small Scale
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Connections (Physical)
-
Connector Inlet1.5" Tri-clamp 50.5 mm
-
Connector Outlet1.5" Tri-clamp 50.5 mm
-
Connector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" Sanitary
Dimensions
-
Filter Sizesize 0 (0.45 m² / 4.8 ft²)
-
Filtration Area0.45 m² / 4.8 ft²
-
Outer Diameter108.5 mm (77 mm without Connection / Valves)
General Specifications
-
Capsule/Cartridge FormatMidicaps®
-
Filter FormatCapsules
-
Maximum Allowable Back Pressure2 bar (29 psi) at 20°C
-
Vent ValveStandard
Materials of Construction
-
Filter MaterialCellulose Acetate (CA)
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialCellulose Acetate (CA)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 50 °C: 3 bar
Physicochemical Information
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size Final-filter0.8 µm
-
Pore Size Pre-filter3 µm
Product Information
-
BrandSartoclean® CA
-
Pack Size2
Sterility/Purity
-
Delivery ConditionSterile - Autoclaved
-
Sterilization MethodAutoclavable
Usage Protocols
-
Sterilization ProceduresAutoclaving: at 134°C, 30 min, 2 bar