- Shop
- Normal Flow Filtration
- Air & Gas Filtration
- Sartopure® GA | 0.2 µm | Cartridge (Production | Large Scale)
Sartopure® GA Cartridge 0.2 µm 30"
Sartopure® GA Cartridges provide efficient air filtration with 0.2 μm retention, achieving 40 m³/h flow at 10 mbar. Ideal for biopharmaceutical use, they ensure quick recovery post-wetting and meet ISO 9001 standards, enhancing product operational efficiency.
- Article number:
- 5592707P3----GA
- Piece
- 1
Sartopure® GA Cartridges provide efficient air filtration with 0.2 μm retention, achieving 40 m³/h flow at 10 mbar. Ideal for biopharmaceutical use, they ensure quick recovery post-wetting and meet ISO 9001 standards, enhancing product operational efficiency.
Overview
Specifications
Choose your Sartopure® GA
Sartopure® GA Cartridges: Reliable Air Filtration Solutions for Biopharmaceutical Needs
Product Information:
Sartopure® GA Cartridges are designed to address the air filtration needs of the biopharmaceutical industry, offering efficient particle removal and reliable performance across various applications. These cartridges are constructed with materials that ensure durability and compliance with industry standards.
Formats:
- Mini Cartridges: Available in Size 9 with a filtration area of 0.2 m², specially designed for autoclave venting.
- Cartridges: Available in 10", 20", and 30" formats with filtration areas of 0.7 m² to 2.1 m², offering flexibility to meet various system requirements.
- Jumbo Star: Available in 10" and 20" formats with filtration areas of 15 m² to 30 m², designed for all venting applications that do not necessarily require an integrity testable membrane filter cartridge.
Applications:
- Biopharmaceutical Industry: Ideal for air filtration in manufacturing processes, protecting sensitive products from contamination.
- Food and Beverage Industry: Ensures clean air in production environments, maintaining product quality and safety.
- Prefiltration: Used before membrane filters to extend their service life and enhance overall filtration efficiency.
- Venting: Suitable for venting non-pressure resistant vessels, ensuring efficient air exchange.
Materials Used:
- Membrane Composition: Hydrophobic Glass Fiber ensures effective particle retention and rapid air flow recovery post-wetting, minimizing downtime and enhancing operational efficiency.
- Housing Material: Polypropylene provides durability and compatibility with steam sterilization and autoclaving processes, allowing for repeated use without compromising performance.
- O-Rings: Available in Silicone material (EPDM and Viton optional), ensuring compatibility with various systems and applications.
Advantages:
- Efficient Particle Retention: Bacterial challenge tested with Bacillus subtilis var niger spores and Brevundimonas diminuta.
- High Flow Rate: Achieves nearly 40 m³/h at 10 mbar, supporting high-performance applications.
- Rapid Recovery: Quick air flow recovery post-wetting enhances operational efficiency.
- Regulatory Compliance: Meets ISO 9001 standards and USP regulations, ensuring safety and reliability.
- Versatile Applications: Suitable for diverse biopharmaceutical and food industry processes.
- Durable Construction: Withstands steam sterilization and autoclaving, ensuring long-term use.
Sartopure® GA Cartridges are a valuable addition to any filtration system, offering efficient performance and compliance with industry standards. Their robust design and versatile applications make them an ideal choice for professionals seeking reliable air filtration solutions in the biopharmaceutical industry.
Accessories Information
-
Adapter27 (Flat top, double 222 O-ring bottom)
Applications
-
ApplicationAir/Gas Filtration
-
Application Area
-
Venting
- Particle removal
-
Venting
-
IndustryPharma / Biotech / F&B
-
ModalityVenting of tanks
-
ScaleProduction | Large Scale
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Dimensions
-
Filter Size30"(2.1 m² / 22.6 ft²)
-
Filtration Area2.1 m² | 22.6 ft²
Features
-
Venting FilterYes
General Specifications
-
Capsule/Cartridge FormatCartridges
Materials of Construction
-
Filter MaterialGlass Fiber (GF) hydrophobic
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialGlass Fiber (GF) hydrophobic
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 80 °C: 2 bar
Physicochemical Information
-
Gamma StableNo
-
Pore Size0.2 µm
Product Information
-
BrandSartopure® GA
-
Pack Size1
-
TypeCartridges
Sterility/Purity
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable
-
Sterilizing GradeYes
Usage Protocols
-
Sterilization Procedures
-
In-Line Steam Sterilization at 134 °C, 20 min. at max differential pressure of 0.5 bar | 7 psi, sterilization cycles min. 50
- Autoclaving at 134°C, 2 bar | 29 psi, 30 min.
-
In-Line Steam Sterilization at 134 °C, 20 min. at max differential pressure of 0.5 bar | 7 psi, sterilization cycles min. 50