MSA QR, Barcode Generator - Cubis® I, II
![](/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Simple application to create barcodes, QR codes or IDs on continuous paper or labels.
- Price (USD):
- $270.00
- Item No.:
- YAPP11
- Availability:
- pcs
The Sartorius Lab printer YDP30 is required.
Barcode, Typ 128
QR-Code, Version M2, 13x13 Module, Error correction level L
Labels: Continuous paper, 58 x 100 mm (69Y03094), 58 x 76 mm (69Y03093), 58 x 30 mm (69Y03092)
Applications
-
ApplicationQR & Barcode Generator
-
Application Programs
-
Weighing
- User calibration
-
Weighing
Features
-
Device/Instrument CompatibilityCubis® MSA
Product Information
-
BrandCubis® MSA
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.