SoloHill® FACT III APC 10g
![](/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Fast Attachment Collagen-Treated (FACT III) microcarriers are fabricated from cross-linked polystyrene cores, coated with Type 1 porcine collagen (gelatin) and positively charged to improve attachment kinetics and growth performance of adherent cell types. Microcarrier lots are manufactured and qualified under an ISO9001 quality management system.
- Item No.:
- F-221-020
- Piece
- 1
Choose your Microcarriers
Fact III microcarriers are offered in both non-sterile and sterile ready-to-use formats to serve both research and manufacturing requirements. The solid core of FACT III microcarriers facilitates efficient cell detachment from microcarriers at harvest and promotes high cell viability while maintaining cell critical quality attributes during expansion processes.
Dimensions
-
Size Range (µm)125 - 212 µm
Materials of Construction
-
Protein Coated (yes/no)Yes
Physicochemical Information
-
Area/gram (cm²/g)360 cm²/g
-
Relative Density1.022 - 1.030
-
Surface Charge (yes/no)Yes
Product Information
-
BrandSoloHill®
-
GenerationFact III
Sterility/Purity
-
PurityNon-sterile