SoloHill Hillex® II ACF 10g
Hillex II microcarriers are fabricated from modified polystyrene cores and are charged with cationic amine surface modification to promote fast cell attachment. The non-protein coated surface of Hillex II microcarriers enables their use in protein-free and chemically defined cell culture applications. Microcarrier lots are manufactured and qualified under an ISO9001 quality management system.
- Item No.:
- HIR-170-020
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Microcarriers
Hillex II microcarriers are offered in both non-sterile and sterile ready-to-use formats to serve both research and manufacturing requirements. Hillex II microcarriers are near mono-sized, providing a narrow size distribution range of microcarriers. The slightly dense core of Hillex II promotes a faster microcarrier sedimentation rate during cell and microcarrier separation processes.
Dimensions
-
Size Range (µm)150 - 210 µm
Materials of Construction
-
Protein Coated (yes/no)No
Physicochemical Information
-
Area/gram (cm²/g)515 cm²/g
-
Relative Density1.080 - 1.150
-
Surface Charge (yes/no)Yes
Product Information
-
BrandSoloHill®
-
GenerationHillex II
Sterility/Purity
-
PuritySterile