SoloHill® Plastic ACF 10g
Plastic microcarriers are fabricated from cross-linked polystyrene cores which are similar in composition to traditional cell culture plasticware requiring minimum-to-no adaptation for anchorage-dependent cell types. Non-protein coated surfaces of Plastic microcarriers enable their use in protein-free and chemically defined cell culture applications. Microcarrier lots are manufactured and qualified under an ISO9001 quality management system.
- Item No.:
- P-221-020
- Piece
- 1
Choose your Microcarriers
Plastic microcarriers are offered in both non-sterile and sterile ready-to-use formats to serve both research and manufacturing requirements. The solid core of Plastic microcarriers facilitates efficient cell detachment at harvest and promotes high cell viability while maintaining cell critical quality attributes during expansion processes.
Dimensions
-
Size Range (µm)125 - 212 µm
Materials of Construction
-
Protein Coated (yes/no)No
Physicochemical Information
-
Area/gram (cm²/g)360 cm²/g
-
Relative Density1.022 - 1.030
-
Surface Charge (yes/no)No
Product Information
-
BrandSoloHill®
-
GenerationPlastic
Sterility/Purity
-
PurityNon-sterile