Tacta multipacks offer a set of pipettes in package combined with linear stand and matching tips. Tacta 3+1-pack includes three single-channel pipettes, 0.5-10µl, 20-200µl, and 100-1,000µl, and one 8-channel pipette 30-300µl.

Price (USD):
$1,700.00
Item No.: 
LH-729676
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 24 hours of request.

Tacta mechanical pipettes offer superb comfort and reliability. Tacta rests lightly in your hand thanks to its ergonomically designed handle and finger hook. Tacta is effortless to use and exceptionally comfortable to hold. Tacta eases your workload and protects you from strain, even when you pipette for extended periods of your working day. The unique handle and finger hook design lets the pipette rest lightly in your hand, with no need to grip the handle tightly. The large, easy-to-read display helps you to see all four digits of the set volume from a distance without straining your eyes. Optilock volume lock prevents accidental volume changes and allows one or two handed volume change.

Tacta 3+1-pack includes three single-channel pipettes, 0.5-10µl, 20-200µl, and 100-1,000µl, and one 8-channel pipette 30-300µl. Multipack is completed with a trays of tips to match the pipettes and a linear stand. Please see related products for more matching tips.

Accessories Information

  • Accessories Included
    Stand included  

Compliance Information

  • Electrical / Battery item
    No  

Dimensions

  • Dimensions WxDxH
    300 × 200 × 310 mm  

Features

  • Device/Instrument Compatibility
    • Universal Design  
    • Safetyspace®  
    • Optifit  

General Specifications

  • Channels
    1  

Product Information

  • Brand
    Tacta®  
  • Pipette Type
    Mechanical pipettes, multipacks  

Volume

  • Volume
    10 µl, 200 µl, 1,000 µl, 8-ch 300 µl  
  • Optifit Racked Pipette Tips

    $85.00

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • Optifit Racked Pipette Tips

    $87.20

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • Safetyspace® Filtered Pipette Tips, Racked

    $208.00

    Top Features of Safetyspace® Filtered Pipette Tips, Racked

    • Protection against contaminations
    • Consistent and reliable results
    • Certified to be free of RNase, DNase, and Endotoxin
    Popular Applications for Safetyspace® Filtered Pipette Tips, Racked
    • qPCR/PCR
    • Cell culture
    • Applications using infectious or radioactive material

  • Optifit Racked Pipette Tips

    $85.00

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • Optifit Racked Pipette Tips

    $101.00

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • Safetyspace® Filtered Pipette Tips, Racked

    $208.00

    Top Features of Safetyspace® Filtered Pipette Tips, Racked

    • Protection against contaminations
    • Consistent and reliable results
    • Certified to be free of RNase, DNase, and Endotoxin
    Popular Applications for Safetyspace® Filtered Pipette Tips, Racked
    • qPCR/PCR
    • Cell culture
    • Applications using infectious or radioactive material

  • Safetyspace® Filtered Pipette Tips, Racked

    $208.00

    Top Features of Safetyspace® Filtered Pipette Tips, Racked

    • Protection against contaminations
    • Consistent and reliable results
    • Certified to be free of RNase, DNase, and Endotoxin
    Popular Applications for Safetyspace® Filtered Pipette Tips, Racked
    • qPCR/PCR
    • Cell culture
    • Applications using infectious or radioactive material

  • Safetyspace® Filtered Pipette Tips, Racked

    $208.00

    Top Features of Safetyspace® Filtered Pipette Tips, Racked

    • Protection against contaminations
    • Consistent and reliable results
    • Certified to be free of RNase, DNase, and Endotoxin
    Popular Applications for Safetyspace® Filtered Pipette Tips, Racked
    • qPCR/PCR
    • Cell culture
    • Applications using infectious or radioactive material

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.