USB/RS232-Converter to connect a PMA7501... | PMA35001... (to connect a PMA7500... | PMA35D/H... only in SBI mode), length 1.8 m, 9 pin

  • not for use in zone 1 (Class I, Div 1) hazardous areas!
Price (USD)
$134.00
Item No.: 
YCO12
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
USB/RS232 cable
USB/RS232 cable

USB/RS232-Converter to connect a PMA7501... | PMA35001... (to connect a PMA7500... | PMA35D/H... only in SBI mode), length 1.8 m, 9 pin

  • not for use in zone 1 (Class I, Div 1) hazardous areas!
Price (USD):
$134.00
Item No.:
YCO12
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Paint Mixing Accessories

Connections (Data)

  • Data Interface
    • USB
    • RS232

Dimensions

  • Cable Length
    approx. 1.8 m

General Specifications

  • Additional Product Specifications
    Weight gross/net: approx. 130g

Product Information

  • Brand
    PMA
  • Pack Size
    1
  • Product Line
    PMA

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.