Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Virus Clearance
- Virus Filtration
- Virosart® CPV Mid-Scale
Virosart® CPV Midicaps® Size 9
Virosart® CPV mid-scale offers efficient virus filtration for medium-scale applications and process up-scaling. Featuring an asymmetric PES membrane, it ensures high virus retention and low blocking, making it ideal for biopharmaceutical production and pilot studies.
- Item No.:
- 5455328V9--FF--V
- Pieces
- 2
Virosart® CPV mid-scale offers efficient virus filtration for medium-scale applications and process up-scaling. Featuring an asymmetric PES membrane, it ensures high virus retention and low blocking, making it ideal for biopharmaceutical production and pilot studies.
Overview
Specifications
Choose your Virosart® CPV
The Virosart® CPV mid-scale formats are designed to meet the needs of medium-scale virus filtration applications in the biopharmaceutical industry. These formats provide a reliable and efficient solution for virus removal, ensuring the integrity and efficacy of biopharmaceutical products during production and pilot studies.
Key Features:
- Membrane Technology: The asymmetric PES membrane is engineered to process monoclonal antibodies and recombinant proteins.
- High Virus Retention: Achieves significant log reduction values for both enveloped and non-enveloped viruses, ensuring effective virus clearance across various operating conditions.
- Regulatory Compliance: Manufactured under ISO 9001 certified Quality Management System and non-pyrogenic as per USP Bacterial Endotoxins standards.
- Versatile Device Formats: Available in two sizes to accommodate different process volumes and flow rates.
Virosart® CPV Capsule
Available filtration area: 180 cm² | 0.19 ft²
Virosart® CPV Midicaps®
Available filtration area: 0.2 m² | 2.15 ft²
Applications
-
Application
-
mAB Production
- Recombinant Protein Production
-
mAB Production
-
ScaleProduct Development | Scale Up Filters
Connections (Physical)
-
Connector Inlet3/4" Tri-clamp 25 mm
-
Connector Outlet3/4" Tri-clamp 25 mm
-
Connector(s)Inlet: ¾" Sanitary | Outlet: ¾" Sanitary
Dimensions
-
Filtration Area0.2 m² | 2.15 ft²
Features
-
Integrity TestedYes
General Specifications
-
Capsule/Cartridge FormatMidicaps®
-
Filter FormatFilter Capsules
Materials of Construction
-
Filter MaterialPolyethersulfone (PES)
Physicochemical Information
-
Pore Size20 nm (nominal)
Product Information
-
BrandVirosart® CPV
-
Pack Size2
Sterility/Purity
-
Delivery ConditionNon sterile - Autoclavable