- Shop
- Virus Clearance
- Virus Filtration
- Virosart® Max Mid-Scale
Virosart® Max Capsule Size 4
The Virosart® Max mid-scale capsules are the intermediate designs facilitating a seamless transition from small-scale to larger-scale production.
- Item No.:
- 54A1358N4--FF--B
- Pieces
- 5
The Virosart® Max mid-scale capsules are the intermediate designs facilitating a seamless transition from small-scale to larger-scale production.
Overview
Specifications
Ideal for pilot-scale applications, Virosart® Max* mid-scale capsules support integration into existing pilot-scale setups with minimal training required, facilitating seamless scale-up. With their advanced filtration technology and user-friendly design, these capsules offer efficient virus filtration with advanced adsorptive pre-filtration, ensuring robust virus filtration and membrane protection.
Key Features
- Advanced Filtration Technology: Triple layer Polyamide membrane with 0.1 µm nominal pore size for superior filtration efficiency.
- High Adsorptive Capacity: Efficiently binds aggregates and small hydrophobic molecules effectively.
- Enhanced Membrane Protection: Increases process robustness and protects the final virus retentive membranes.
- Integrity Testing: Each unit is integrity tested and complies with industry standards, ensuring reliability and performance.
- Regulatory Compliance: Manufactured under ISO 9001 certified Quality Management System and non-pyrogenic as per USP Bacterial Endotoxins standards.
- Versatile Formats: Available in two sizes to accommodate different process volumes and flow rates.
Virosart® Max Capsule
Available filtration area: 220 cm²(0.24 ft²)
Virosart® Max Midicaps®
Available filtration area: 0.21 m²(2.3 ft²)
* The patented technology (DE 10 2011 105 525 B4) binds aggregates efficiently through hydrophobic interactions with polyamide, independently of process conditions such as conductivity from biological feed streams (mAbs, plasma derivates or recombinant proteins).
Applications
-
ApplicationVirus Prefiltration
-
ScaleProduct Development | Scale Up Filters
Connections (Physical)
-
Connector Inlet3/4" Tri-clamp 25 mm
-
Connector Outlet3/4" Tri-clamp 25 mm
-
Connector(s)Inlet: ¾" Sanitary | Outlet: ¾" Sanitary
Dimensions
-
Filtration Area220 cm² | 0.24 ft²
Features
-
Integrity TestedYes
General Specifications
-
Capsule/Cartridge FormatFilter capsule
-
Filter FormatFilter Capsules
Materials of Construction
-
Filter MaterialPolyamide (PA)
Physicochemical Information
-
Pore Size0.1 μm (nominal)
Product Information
-
BrandVirosart® Max
-
Pack Size5
Sterility/Purity
-
Delivery ConditionSterile - Autoclaved