Vivaclear MINI 0.8µm PES, 100pc

Rapid and reliable sample clarification.
Price (USD)
$401.00
Item No.: 
VK01P042
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Pieces
100
*Custom/bulk order quotes are provided within 24 hours of request.
Vivaclear MINI 0.8µm PES, 100pc
Vivaclear MINI 0.8µm PES, 100pc
Rapid and reliable sample clarification.
Price (USD):
$401.00
Item No.:
VK01P042
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
100

Overview

Specifications

Vivaclear centrifugal microfilters are single use units for clarification or particle removal from biological samples. The 0.8 µm pore size PES membranes ensure reliable, high speed processing of volumes in the 0.1 to 0.5 mL range. Popular applications include sample clarification prior to purification on Vivapure® spin columns, particle and precipitate removal, plasma and serum filtration, and removal of cells or cell debris from lysates or cell culture supernatants.

  • Clarify multiple samples in parallel
  • Rapid microfiltration with high-flux, PES membranes
  • Compatible with fixed angle rotors accepting 2.2 mL centrifuge tubes
  • Virtually no sample or target molecule loss

Applications

  • Application
    • Buffer & Media
    • Cell Removal / Harvest
    • Clarification
  • Intended Use
    Research Use Only (RUO)
  • Market
    • BioPharma
    • Research

Compliance Information

  • Animal Components
    No
  • CSA Compliant
    No
  • Certification
    None
  • Electrical / Battery item
    No

Materials of Construction

  • Concentrator Body/Sleeve
    Polypropylene (PP)
  • Filtrate Vessel
    Polypropylene (PP)
  • Membrane
    Polyethersulfone (PES)
  • Membrane Material
    Polyethersulfone (PES)

Physicochemical Information

  • Pore Size
    0.8 µm

Product Information

  • Brand
    Vivaclear
  • Device Type
    Centrifugal
  • Pack Size
    100
  • Sample Type
    • DNA
    • Protein
    • Peptide
    • Urine
    • Nanoparticles
    • Virus

Volume

  • Maximum Capacity, Fixed Angle Rotor
    500 µL
  • Volume Range
    0.1 - 0.5 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.